1SLM006500A1912
1SL1912A00
8000126103052
Enclosure accessories door MISTRAL65/65H accessories, 36 modules, 2 row(s), Door: Single, Opaque, Dimensions: 530.000 mm x 330.000 mm x 445.000 mm
Opaque door 36M / 72M MISTRAL65;Opaque door 36M / 72M Mistral65
MISTRAL65
MISTRAL65H
2
door
Single
Opaque
36
750
Plastic
Light grey
True - contains substances > 0.1 mass percentage
20240429
Product Not in WEEE Scope
330.000 mm
530.000 mm
445.000 mm
0.570 kg
box 1 piece
330 mm
530 mm
445 mm
0.680 kg
1 piece
3405648
EC000775 - Cover for distribution board
V11.0 : 27142413