1SLM006500A1911
1SL1911A00
8000126102383
Enclosure accessories door MISTRAL65/65H accessories, 36 modules, 3 row(s), Door: Single, Transparent, Dimensions: 40.000 mm x 312.000 mm x 456.000 mm
MISTRAL65-65H Accessories, Transparent door 36M Mistral65
MISTRAL65
MISTRAL65H
3
door
Single
Transparent
36
750
Plastic
blue petrol
True - contains substances > 0.1 mass percentage
20240429
Product Not in WEEE Scope
312.000 mm
40.000 mm
456.000 mm
0.700 kg
box 1 piece
330 mm
530 mm
445 mm
8.073 kg
1 piece
3405655
EC000775 - Cover for distribution board
V11.0 : 27142413