1SLM006500A1910
1SL1910A00
8000126102802
Enclosure accessories door , 36 modules, 2 row(s), IP65, Door: Single, Opaque, Dimensions: 40.000 mm x 430 mm x 456.000 mm
Opaque door 36M MISTRAL65;Opaque door 36M Mistral65
MISTRAL65
MISTRAL65H
2
door
Single
Opaque
36
750
Plastic
Grey
True - contains substances > 0.1 mass percentage
20240429
Product Not in WEEE Scope
IP65
430 mm
40.000 mm
456.000 mm
0.700 kg
box 1 piece
330 mm
530 mm
445 mm
8.073 kg
1 piece
3405647
EC000775 - Cover for distribution board
V11.0 : 27142413