1SLM006500A1909
1SL1909A00
8000126102925
Enclosure accessories door , 24 modules, 2 row(s), IP65, Door: Single, Transparent, Dimensions: 36.000 mm x 320 mm x 313.000 mm
Transparent door 24M / 48M MISTRAL65;Transparent door 24M / 48M Mistral65
MISTRAL65
MISTRAL65H
2
door
Single
Transparent
Plastic
24
Blue
True - contains substances > 0.1 mass percentage
20240429
IP65
320 mm
36.000 mm
313.000 mm
0.411 kg
box 1 piece
314 mm
236 mm
394 mm
2.799 kg
1 piece
3405654
EC000775 - Cover for distribution board
Product Not in WEEE Scope
V11.0 : 27142413