1SLM006500A1908
1SL1908A00
8000126102116
Enclosure accessories door , 24 modules, 2 row(s), IP65, Door: Single, Opaque, Dimensions: 36.000 mm x 320 mm x 313.000 mm
Opaque door 24M / 48M MISTRAL65;Opaque door 24M / 48M Mistral65
MISTRAL65
MISTRAL65H
2
door
Single
Opaque
24
750
Plastic
Grey
True - contains substances > 0.1 mass percentage
20240429
Product Not in WEEE Scope
IP65
320 mm
36.000 mm
313.000 mm
0.411 kg
box 1 piece
314 mm
236 mm
394 mm
2.799 kg
1 piece
3405646
EC000775 - Cover for distribution board
V11.0 : 27142413