1SLM006500A1907
1SL1907A00
8000126102178
Enclosure accessories door MISTRAL65/65H accessories, 18 modules, 1 row(s), IP65, Door: Single, Transparent, Dimensions: 39.000 mm x 430 mm x 422.000 mm
MISTRAL65-65H Accessories, Transparent door 18M Mistral65
MISTRAL65
MISTRAL65H
1
door
Single
Transparent
18
750
Plastic
Blue
True - contains substances > 0.1 mass percentage
20240429
Product Not in WEEE Scope
IP65
430 mm
39.000 mm
422.000 mm
0.295 kg
box 1 piece
443 mm
292 mm
448 mm
10.624 kg
1 piece
3405653
EC000775 - Cover for distribution board
V11.0 : 27142413