1SLM006500A1906
1SL1906A00
8000126102895
Enclosure accessories door , 18 modules, 1 row(s), IP65, Door: Single, Opaque, Dimensions: 39.000 mm x 430 mm x 422.000 mm
MISTRAL65-65H Accessories, Opaque door 18M Mistral65
MISTRAL65
MISTRAL65H
1
door
Single
Opaque
Plastic
18
Grey
True - contains substances > 0.1 mass percentage
20240429
IP65
430 mm
39.000 mm
422.000 mm
0.295 kg
box 1 piece
443 mm
292 mm
448 mm
10.624 kg
1 piece
3405645
EC000775 - Cover for distribution board
Product Not in WEEE Scope
V11.0 : 27142413