1SLM006500A1905
1SL1905A00
8000126103083
Enclosure accessories door MISTRAL65/65H accessories, 12 modules, 1 row(s), IP65, Door: Single, Transparent, Dimensions: 280.000 mm x 320 mm x 395.000 mm
Transparent door 12M MISTRAL65;Transparent door 12M Mistral65
MISTRAL65
MISTRAL65H
1
door
Single
Transparent
12
750
Plastic
Blue
True - contains substances > 0.1 mass percentage
20240429
Product Not in WEEE Scope
IP65
320 mm
280.000 mm
395.000 mm
0.211 kg
box 10 piece
257 mm
264 mm
387 mm
5.351 kg
1 piece
3405652
EC000775 - Cover for distribution board
V11.0 : 27142413