1SLM006500A1904
1SL1904A00
8000126100600
Enclosure accessories door , 12 modules, 1 row(s), IP65, Door: Single, Opaque, Dimensions: 280.000 mm x 320 mm x 395.000 mm
Opaque door 12M MISTRAL65;Opaque door 12M Mistral65
MISTRAL65
MISTRAL65H
1
door
Single
Opaque
12
750
Plastic
Grey
True - contains substances > 0.1 mass percentage
20240429
Product Not in WEEE Scope
IP65
320 mm
280.000 mm
395.000 mm
0.211 kg
box 1 piece
257 mm
264 mm
387 mm
5.351 kg
1 piece
3405644
EC000775 - Cover for distribution board
V11.0 : 27142413