1SLM006500A1903
1SL1903A00
8000126102864
Enclosure accessories door , 8 modules, 1 row(s), IP65, Door: Single, Transparent, Dimensions: 280.000 mm x 232 mm x 395.000 mm
MISTRAL65-65H Accessories, Transparent door 8M Mistral65
MISTRAL65
MISTRAL65H
1
door
Single
Transparent
Plastic
8
Blue
True - contains substances > 0.1 mass percentage
20240429
IP65
232 mm
280.000 mm
395.000 mm
0.156 kg
box 1 piece
265 mm
280 mm
395 mm
3.55 kg
1 piece
3405651
EC000775 - Cover for distribution board
Product Not in WEEE Scope
V11.0 : 27142413