1SLM006500A1902
1SLM006500A1902
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

1SLM006500A1902

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Enclosures
  4. Consumer Units
  5. Consumer Units
  6. MISTRAL65
- Show Less..
No label translation
General Information
Extended Product Type:
1SLM006500A1902
Product ID:
1SL1902A00
EAN:
8000126100365
Catalog Description:
Enclosure accessories door  MISTRAL65/65H accessories, 8 modules, 1 row(s), IP65,  Door: Single, Opaque, Dimensions: 280.000 mm x 232 mm x 395.000 mm
Long Description:
MISTRAL65-65H Accessories, Opaque door 8M Mistral65
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Technical
Suitable for Product Class:
MISTRAL65

MISTRAL65H
Number of Rows:
1
Accessory Type:
door
Door Type:
Single
Door Surface Finishing:
Opaque
DIN Place Units:
8
Glow Wire Test:
750
Design
Material:
Plastic
Color:
Grey
Number of Modules:
8
Material Compliance
REACH Declaration:
9AKK108469A7731
REACH Information:
True - contains substances > 0.1 mass percentage
REACH Date:
20240429
Conflict Minerals Reporting Template (CMRT):
9AKK108468A3363
WEEE Category:
Product Not in WEEE Scope
Environmental
Degree of Protection:
IP65
Dimensions
Product Net Width:
232 mm
Product Net Height:
280.000 mm
Product Net Depth / Length:
395.000 mm
Product Net Weight:
0.156 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
265 mm
Package Level 1 Height:
280 mm
Package Level 1 Depth / Length:
395 mm
Package Level 1 Gross Weight:
3.55 kg
Package Level 1 EAN:
8000126100365
Ordering
Minimum Order Quantity:
1 piece
E-Number (Finland):
3405643
Replacement Product ID (NEW):
1SL1903A00
Certificates and Declarations
Declaration of Conformity - CE:
No declaration needed
Installation
Instructions and Manuals:
No document needed
Popular Downloads
Data Sheet, Technical Information:
No document needed
External Classifications and Standards
ETIM 8:
EC000775 - Cover for distribution board
ETIM 9:
EC000775 - Cover for distribution board
eClass:
V11.0 : 27142413
No downloads available
There are no related links available
6.3.0.53655