Loading Images..
No label translation
General Information
Extended Product Type:
1SLM006500A1900
Product ID:
1SL1900A00
EAN:
8000126093421
Catalog Description:
Enclosure accessories door , 4 modules, 1 row(s), IP65,  Door: Single, Opaque, Dimensions: 32.000 mm x 152 mm x 153.000 mm
Long Description:
Opaque door 4M MISTRAL65;Opaque door 4M Mistral65
Technical
Suitable for Product Class:
MISTRAL65

MISTRAL65H
Number of Rows:
1
Accessory Type:
door
Door Type:
Single
Door Surface Finishing:
Opaque
Material:
Plastic
DIN Place Units:
4
Color:
Grey
Material Compliance
REACH Declaration:
REACH Information:
True - contains substances > 0.1 mass percentage
REACH Date:
20240429
Conflict Minerals Reporting Template (CMRT):
WEEE Category:
Product Not in WEEE Scope
Environmental
Degree of Protection:
IP65
Dimensions
Product Net Width:
152 mm
Product Net Height:
32.000 mm
Product Net Depth / Length:
153.000 mm
Product Net Weight:
0.083 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
274 mm
Package Level 1 Height:
131 mm
Package Level 1 Depth / Length:
314 mm
Package Level 1 Gross Weight:
1.4 kg
Package Level 1 EAN:
8000126093421
Ordering
Minimum Order Quantity:
1 piece
E-Number (Finland):
3405642
Certificates and Declarations
Declaration of Conformity - CE:
Installation
Instructions and Manuals:
Popular Downloads
Data Sheet, Technical Information:
External Classifications and Standards
ETIM 8:
EC000775 - Cover for distribution board
ETIM 9:
EC000775 - Cover for distribution board
eClass:
V11.0 : 27142413
No downloads available