1SLM006500A1900
1SL1900A00
8000126093421
Enclosure accessories door , 4 modules, 1 row(s), IP65, Door: Single, Opaque, Dimensions: 32.000 mm x 152 mm x 153.000 mm
Opaque door 4M MISTRAL65;Opaque door 4M Mistral65
MISTRAL65
MISTRAL65H
1
door
Single
Opaque
Plastic
4
Grey
True - contains substances > 0.1 mass percentage
20240429
IP65
152 mm
32.000 mm
153.000 mm
0.083 kg
box 1 piece
274 mm
131 mm
314 mm
1.4 kg
1 piece
3405642
EC000775 - Cover for distribution board
Product Not in WEEE Scope
V11.0 : 27142413