65P18X42
1SL1209A00
Mistral65
8000126097948
Consumer unit MISTRAL65, Surface mounting, 72 modules, 4 row(s), IP65, Door: Single, Plastic, Transparent, Dimensions: 735 mm x 430 mm x 155 mm
MISTRAL65 transparent door 72M;MISTRAL65 tr. door 72M
0
4
Snap Function
assembled with device carrier
Door
Single
Transparent
Yes
72
No Terminals
650
Δt = 30K - Enclosures 81 W
thermoplastic
Plastic
Closed
RAL 7035 - Light Grey
Light grey
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20221015
True - contains substances > 0.1 mass percentage
20240429
Product Not in WEEE Scope
IP65
Isolated (Class II)
18
430 mm
735 mm
155 mm
5.43 kg
98 mm
pack 1 piece
448 mm
178 mm
750 mm
6.31 kg
8000126097955
1 piece
1700245
EC000214 - Small distribution board
V11.0 : 27142409
U