65P12X32
1SL1206A00
Mistral65
8000126099331
Consumer unit MISTRAL65, Surface mounting, 36 modules, 3 row(s), IP65, Door: Single, Plastic, Transparent, Dimensions: 600 mm x 320 mm x 155 mm
MISTRAL65 transparent door 36 DIN modules in three rows GWT 650°C
0
3
Snap Function
assembled with device carrier
Door
Single
Transparent
Yes
36
No Terminals
650
Δt = 30K 51 W
thermoplastic
Plastic
Closed
RAL 7035 - Light Grey
Light grey
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20221015
True - contains substances > 0.1 mass percentage
20240429
Product Not in WEEE Scope
IP65
Isolated (Class II)
12
320 mm
600 mm
155 mm
3.32 kg
98 mm
pack 1 piece
400 mm
510 mm
610 mm
11.05 kg
8000126099546
1 piece
1700238
EC000214 - Small distribution board
V11.0 : 27142409
U