65P12X22
1SL1204A00
Mistral65
8000126098976
Consumer unit , Surface mounting, 24 modules, 2 row(s), IP65, Door: Single, Plastic, Transparent, Dimensions: 435 mm x 320 mm x 155 mm
MISTRAL65 transparent door 24 DIN modules GWT 650°C
Δt = 30K 34 W
0
2
Snap Function
assembled with device carrier
Door
Surface mounting
Single
Transparent
thermoplastic
Plastic
Yes
Closed
24
RAL 7035 - Light Grey
Light grey
No Terminals
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20221015
True - contains substances > 0.1 mass percentage
20240429
IP65
Isolated (Class II)
12
320 mm
435 mm
155 mm
2.4 kg
98 mm
pack 1 piece
400 mm
510 mm
610 mm
10.62 kg
8000126099188
1 piece
1700234
EC000214 - Small distribution board
Product Not in WEEE Scope
V11.0 : 27142409
U