65P12X22
1SL1204A00
Mistral65
8000126098976
Consumer unit MISTRAL65, Surface mounting, 24 modules, 2 row(s), IP65, Door: Single, Plastic, Transparent, Dimensions: 435 mm x 320 mm x 155 mm
MISTRAL65 transparent door 24 DIN modules GWT 650°C
0
2
Snap Function
assembled with device carrier
Door
Single
Transparent
Yes
24
No Terminals
650
Δt = 30K - Enclosures 34 W
thermoplastic
Plastic
Closed
RAL 7035 - Light Grey
Light grey
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20221015
True - contains substances > 0.1 mass percentage
20240429
Product Not in WEEE Scope
IP65
Isolated (Class II)
12
320 mm
435 mm
155 mm
2.4 kg
98 mm
pack 1 piece
400 mm
510 mm
610 mm
10.62 kg
8000126099188
1 piece
1700234
EC000214 - Small distribution board
39121321
V11.0 : 27142409
4465 >> Enclosure General Accessories
U