65P18X12
65P18X12
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

65P18X12

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Enclosures
  4. Consumer Units
  5. Consumer Units
  6. MISTRAL65
- Show Less..
No label translation
General Information
Extended Product Type:
65P18X12
Product ID:
1SL1203A00
ABB Type Designation:
Mistral65
EAN:
8000126098402
Catalog Description:
Consumer unit  MISTRAL65, Surface mounting, 18 modules, 1 row(s), IP65,  Door: Single, Plastic, Transparent, Dimensions: 250 mm x 430 mm x 155 mm
Long Description:
MISTRAL65 transparent door 18 DIN modules GWT 650°C
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Technical
Number of Line Terminals:
0
Number of Rows:
1
Closure Type:
Snap Function
Configuration Type:
Assembled with DIN-rail
Cover Plate Type:
Door
Door Type:
Single
Door Surface Finishing:
Transparent
Accessories Available:
Yes
DIN Place Units:
18
Terminal Type:
No Terminals 
Glow Wire Test:
650
Electrical
Power Loss:
Δt = 30K - Enclosures 32 W
Design
Enclosure Material:
thermoplastic
Housing Material:
Plastic
Door Material:
Plastic
Transparent Door:
Yes
Cover Style:
Closed
RAL Number:
RAL 7035 - Light Grey
Color:
Light grey
Number of Modules:
18
Material Compliance
RoHS Declaration:
9AKK108468A2427
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
RoHS Date:
20221015
REACH Declaration:
9AKK108469A7731
REACH Information:
True - contains substances > 0.1 mass percentage
REACH Date:
20240429
Conflict Minerals Reporting Template (CMRT):
9AKK108468A3363
WEEE Category:
Product Not in WEEE Scope
Environmental
Degree of Protection:
IP65
Protection Class:
Isolated (Class II)
Environmental Information:
1SLC801013D0201
Dimensions
Width in Number of Modular Spacings:
18
Product Net Width:
430 mm
Product Net Height:
250 mm
Product Net Depth / Length:
155 mm
Product Net Weight:
1.71 kg
Built-In Depth (t2):
98 mm
Engineering
Building Information Modeling – BIM:
9AKK107046A8397
Container Information
Package Level 1 Units:
pack 1 piece
Package Level 1 Width:
330 mm
Package Level 1 Height:
530 mm
Package Level 1 Depth / Length:
445 mm
Package Level 1 Gross Weight:
7.62 kg
Package Level 1 EAN:
8000126098419
Ordering
Minimum Order Quantity:
1 piece
E-Number (Norway):
1700230
Certificates and Declarations
Declaration of Conformity - CE:
9AKK108468A2427
Installation
Instructions and Manuals:
9AKK108468A8244
Popular Downloads
Data Sheet, Technical Information:
1SLC801013D0201
External Classifications and Standards
ETIM 8:
EC000214 - Small distribution board
ETIM 9:
EC000214 - Small distribution board
eClass:
V11.0 : 27142409
Object Classification Code:
U
Accessories
No downloads available
There are no related links available
6.3.0.53655