65P12X12
1SL1202A00
Mistral65
8000126098310
Consumer unit MISTRAL65, Surface mounting, 12 modules, 1 row(s), IP65, Door: Single, Plastic, Transparent, Dimensions: 250 mm x 320 mm x 155 mm
MISTRAL65 transparent door 12 DIN modules GWT 650°C
0
1
Snap Function
Assembled with DIN-rail
Door
Single
Transparent
Yes
12
No Terminals
650
Δt = 30K 27 W
thermoplastic
Plastic
Closed
RAL 7035 - Light Grey
Light grey
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20221015
True - contains substances > 0.1 mass percentage
20240429
Product Not in WEEE Scope
IP65
Isolated (Class II)
320 mm
250 mm
155 mm
1.37 kg
98 mm
pack 1 piece
400 mm
525 mm
600 mm
10.6 kg
8000126098327
1 piece
1700228
EC000214 - Small distribution board
V11.0 : 27142409
U