65P04X12
1SL1200A00
Mistral65
8000126097900
Consumer unit , Surface mounting, 4 modules, 1 row(s), IP65, Door: Single, Plastic, Transparent, Dimensions: 202 mm x 152 mm x 117 mm
MISTRAL65 transparent door 4 DIN modules GWT 650°C
0
1
Snap Function
Assembled with DIN-rail
Door
Single
Transparent
Yes
4
No Terminals
650
Δt = 30K 12 W
thermoplastic
Plastic
Closed
RAL 7035 - Light Grey
Light grey
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20221015
True - contains substances > 0.1 mass percentage
20240429
Product Not in WEEE Scope
IP65
Isolated (Class II)
152 mm
202 mm
117 mm
0.54 kg
68 mm
pack 1 piece
400 mm
525 mm
600 mm
13.92 kg
8000126097917
1 piece
1700224
EC000214 - Small distribution board
V11.0 : 27142409
U