VM750H
VM750H
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

VM750H

1SFN035700R1000
 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Contactors
  5. Block Contactors
- Show Less..
No label translation
General Information
Extended Product Type:
VM750H
Product ID:
1SFN035700R1000
EAN:
7320500222102
Catalog Description:
VM750H Mechanical Interlock Unit
Long Description:
Interlock unit for mechanical interlocking of two horizontal mounted a.c. or d.c. operated contactors of same or different rating according to cataog table
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85389099
Popular Downloads
Data Sheet, Technical Information:
1SBC100214C0202
Instructions and Manuals:
1SFC380035-89
CAD Dimensional Drawing:
2CDC001079B0201
Dimensions
Product Net Width:
123.8 mm
Product Net Depth / Length:
52 mm
Product Net Height:
70 mm
Product Net Weight:
0.2 kg
Technical
Terminal Type:
Screw Terminals
Suitable For:
AF400

AF460

AF580

AF750

AF1250
Suitable for Product Class:
Block Contactors
Product Name:
Mechanical Interlock Unit
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
2CMT2021-006202
RoHS Information:
2CMT2021-006277
RoHS Status:
No declaration needed
WEEE B2C / B2B:
Business To Business
WEEE Category:
Product Not in WEEE Scope
Certificates and Declarations
cUL Certificate:
20120925-E36588
Declaration of Conformity - CE:
2CMT005309
Declaration of Conformity - UKCA:
2CMT2020-006120
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
160 mm
Package Level 1 Depth / Length:
60 mm
Package Level 1 Height:
97 mm
Package Level 1 Gross Weight:
0.25 kg
Package Level 1 EAN:
7320500222102
External Classifications and Standards
Object Classification Code:
R
ETIM 7:
EC001044 - Mechanic interlock for switch
ETIM 8:
EC001044 - Mechanic interlock for switch
ETIM 9:
EC001044 - Mechanic interlock for switch
UNSPSC:
39122221
IDEA Granular Category Code (IGCC):
5219 >> Switch part or accessory
E-Number (Finland):
3709267
E-Number (Norway):
4116139
E-Number (Sweden):
4116139
No downloads available
2D & 3D Data VM750H
6.3.0.53655