VM750H
1SFN035700R1000
7320500222102
VM750H Mechanical Interlock Unit
Interlock unit for mechanical interlocking of two horizontal mounted a.c. or d.c. operated contactors of same or different rating according to cataog table
1 piece
85389099
123.8 mm
52 mm
70 mm
0.2 kg
Screw Terminals
AF400
AF460
AF580
AF750
AF1250
Block Contactors
Mechanical Interlock Unit
No declaration needed
Business To Business
Product Not in WEEE Scope
box 1 piece
160 mm
60 mm
97 mm
0.25 kg
R
EC001044 - Mechanic interlock for switch
39122221
5219 >> Switch part or accessory
3709267
4116139