VM205/265
VM205/265
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

VM205/265

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Contactors
  5. Block Contactors
- Show Less..
No label translation
General Information
Extended Product Type:
VM205/265
Product ID:
1SFN035203R1000
EAN:
7320500494813
Catalog Description:
VM205/265 Mechanical Interlock Unit
Long Description:
Mechanical interlock for use with contactors AF116…AF205. For interlocking contactors AF190…205 with AF265…AF370
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85389099
Popular Downloads
Data Sheet, Technical Information:
1SBC100214C0202
Instructions and Manuals:
N/A
CAD Dimensional Drawing:
2CDC001079B0201
Dimensions
Product Net Width:
72 mm
Product Net Depth / Length:
42 mm
Product Net Height:
70.6 mm
Product Net Weight:
0.09 kg
Technical
Terminal Type:
Screw Terminals
Suitable For:
AF190

AF205

AF265

AF305

AF370

AF190B

AF205B

AF265B

AF305B

AF370B
Suitable for Product Class:
Block Contactors
Product Name:
Mechanical Interlock Unit
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
2CMT2021-006202
RoHS Declaration:
2CMT2021-006277
RoHS Information:
No declaration needed
Toxic Substances Control Act - TSCA:
2CMT2023-006525
WEEE B2C / B2B:
Business To Business
WEEE Category:
Product Not in WEEE Scope
Certificates and Declarations
cUL Certificate:
20120925-E36588
Declaration of Conformity - CE:
2CMT004895
Declaration of Conformity - UKCA:
2CMT2020-006120
Container Information
Package Level 1 Units:
bag 1 piece
Package Level 1 Width:
72 mm
Package Level 1 Depth / Length:
70.6 mm
Package Level 1 Height:
42 mm
Package Level 1 Gross Weight:
0.11 kg
Package Level 1 EAN:
7320500494813
External Classifications and Standards
Object Classification Code:
R
ETIM 7:
EC001044 - Mechanic interlock for switch
ETIM 8:
EC001044 - Mechanic interlock for switch
ETIM 9:
EC000066 - Power contactor, AC switching
eClass:
V11.0 : 27371003
UNSPSC:
39122221
IDEA Granular Category Code (IGCC):
5219 >> Switch part or accessory
E-Number (Norway):
4117835
E-Number (Sweden):
3210178
No downloads available
2D & 3D Data VM205/265
6.3.0.53655