VM140/190
1SFN034403R1000
7320500494820
VM140/190 Mechanical Interlock Unit
Mechanical interlock for use with contactors AF116…AF205. For interlocking contactors AF116…AF146 with AF190…AF205
1 piece
85389099
30 mm
41.8 mm
84.9 mm
0.09 kg
Screw Terminals
AF116
AF140
AF146
AF190
AF205
AF116B
AF140B
AF146B
AF190B
AF205B
Block Contactors
Mechanical Interlock Unit
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Business To Business
Product Not in WEEE Scope
bag 1 piece
0.1 kg
R
EC001044 - Mechanic interlock for switch
EC000066 - Power contactor, AC switching
V11.0 : 27371003
39122221
5219 >> Switch part or accessory
4117834
3210177