VM140/190
VM140/190
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

VM140/190

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Contactors
  5. Block Contactors
- Show Less..
No label translation
General Information
Extended Product Type:
VM140/190
Product ID:
1SFN034403R1000
EAN:
7320500494820
Catalog Description:
VM140/190 Mechanical Interlock Unit
Long Description:
Mechanical interlock for use with contactors AF116…AF205. For interlocking contactors AF116…AF146 with AF190…AF205
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85389099
Popular Downloads
Data Sheet, Technical Information:
1SBC100214C0202
Instructions and Manuals:
1SFC100012M0201
CAD Dimensional Drawing:
2CDC001079B0201
Dimensions
Product Net Width:
30 mm
Product Net Depth / Length:
41.8 mm
Product Net Height:
84.9 mm
Product Net Weight:
0.09 kg
Technical
Terminal Type:
Screw Terminals
Suitable For:
AF116

AF140

AF146

AF190

AF205

AF116B

AF140B

AF146B

AF190B

AF205B
Suitable for Product Class:
Block Contactors
Product Name:
Mechanical Interlock Unit
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
2CMT2021-006202
RoHS Declaration:
2CMT2021-006277
RoHS Information:
No declaration needed
Toxic Substances Control Act - TSCA:
2CMT2023-006525
WEEE B2C / B2B:
Business To Business
WEEE Category:
Product Not in WEEE Scope
Certificates and Declarations
cUL Certificate:
20120925-E36588
Declaration of Conformity - CE:
2CMT004895
Declaration of Conformity - UKCA:
2CMT2020-006120
Container Information
Package Level 1 Units:
bag 1 piece
Package Level 1 Width:
30 mm
Package Level 1 Depth / Length:
84.9 mm
Package Level 1 Height:
41.8 mm
Package Level 1 Gross Weight:
0.1 kg
Package Level 1 EAN:
7320500494820
External Classifications and Standards
Object Classification Code:
R
ETIM 7:
EC001044 - Mechanic interlock for switch
ETIM 8:
EC001044 - Mechanic interlock for switch
ETIM 9:
EC000066 - Power contactor, AC switching
eClass:
V11.0 : 27371003
UNSPSC:
39122221
IDEA Granular Category Code (IGCC):
5219 >> Switch part or accessory
E-Number (Norway):
4117834
E-Number (Sweden):
3210177
No downloads available
2D & 3D Data VM140/190
6.3.0.53655