VM19
1SFN030300R1000
7320500492574
VM19 Mechanical Interlock Unit
Mechanical interlock for use with contactors AF116…AF370. For interlocking two contactors of equal frame size
1 piece
85389099
70 mm
31.9 mm
58.7 mm
0.05 kg
Screw Terminals
AF116
AF140
AF146
AF190
AF205
AF265
AF305
AF370
AF116B
AF140B
AF146B
AF190B
AF205B
AF265B
AF305B
AF370B
AX260
AX300
AX370
Block Contactors
Mechanical Interlock Unit
No declaration needed
Business To Business
Product Not in WEEE Scope
bag 1 piece
0.07 kg
R
EC001044 - Mechanic interlock for switch
EC000066 - Power contactor, AC switching
V11.0 : 27371003
39122221
5219 >> Switch part or accessory
3707469
4117833
3210176