CAL19-11B
1SFN010820R3311
7320500476666
CAL19-11B Auxiliary Contact Block
Auxiliary contact block for contactors AF116…AF370
21 day
No
Active
USSVCEXPU
Product under warranty must be returned
1 piece
85369010
79 mm
14.9 mm
67.3 mm
0.04 kg
1
Auxiliary Circuit 24 ... 690 V
at Rated Operating Conditions per Pole 0.15 W
Flexible with Ferrule 1x 0.75 ... 2.5 mm²
Flexible with Ferrule 2x 0.75 ... 2.5 mm²
Flexible with Insulated Ferrule 1x 0.75 ... 2.5 mm²
Flexible with Insulated Ferrule 2x 0.75 ... 2.5 mm²
Solid 1x 1 ... 4 mm²
Solid 2x 1 ... 4 mm²
Auxiliary Circuit 9 mm
IP20
Auxiliary Circuit 1 x 5.5
Auxiliary Circuit Pozidriv 2
Auxiliary Circuit 1 N·m
Screw Terminals
AF116
AF140
AF146
AF190
AF205
AF265
AF305
AF370
AF116B
AF140B
AF146B
AF190B
AF205B
AF265B
AF305B
AF370B
Block Contactors
Auxiliary Contact Block
Following EU Directive 2011/65/EU
Business To Business
5. Small Equipment (No External Dimension More Than 50 cm)
bag 1 piece
0.05 kg
K
EC000041 - Auxiliary contact block
V11.0 : 27371302
39121522
4743 >> Auxiliary contact block
3707159
4117832
3210174