CAL19-11B
CAL19-11B
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

CAL19-11B

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Contactors
  5. Block Contactors
- Show Less..
No label translation
General Information
Extended Product Type:
CAL19-11B
Product ID:
1SFN010820R3311
EAN:
7320500476666
Catalog Description:
CAL19-11B Auxiliary Contact Block
Long Description:
Auxiliary contact block for contactors AF116…AF370
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Supplier Information - USINY
Lead Time:
21 day
Made To Order:
No
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
USSVCEXPU
Warranty Return:
Product under warranty must be returned
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85369010
Popular Downloads
Data Sheet, Technical Information:
1SBC100214C0202
Instructions and Manuals:
1SFC100008M0201
CAD Dimensional Drawing:
2CDC001079B0201
Dimensions
Product Net Width:
79 mm
Product Net Depth / Length:
14.9 mm
Product Net Height:
67.3 mm
Product Net Weight:
0.04 kg
Technical
Number of Auxiliary Contacts NO:
1
Number of Auxiliary Contacts NC:
1
Rated Operational Voltage:
Auxiliary Circuit 24 ... 690 V
Power Loss:
at Rated Operating Conditions per Pole 0.15 W
Connecting Capacity Auxiliary Circuit:
Flexible with Ferrule 1x 0.75 ... 2.5 mm²

Flexible with Ferrule 2x 0.75 ... 2.5 mm²

Flexible with Insulated Ferrule 1x 0.75 ... 2.5 mm²

Flexible with Insulated Ferrule 2x 0.75 ... 2.5 mm²

Solid 1x 1 ... 4 mm²

Solid 2x 1 ... 4 mm²
Wire Stripping Length:
Auxiliary Circuit 9 mm
Degree of Protection:
IP20
Recommended Screw Driver:
Auxiliary Circuit 1 x 5.5

Auxiliary Circuit Pozidriv 2
Tightening Torque:
Auxiliary Circuit 1 N·m
Terminal Type:
Screw Terminals
Suitable For:
AF116

AF140

AF146

AF190

AF205

AF265

AF305

AF370

AF116B

AF140B

AF146B

AF190B

AF205B

AF265B

AF305B

AF370B
Suitable for Product Class:
Block Contactors
Product Name:
Auxiliary Contact Block
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
2CMT2021-006202
RoHS Information:
2CMT2021-006277
RoHS Status:
No declaration needed
WEEE B2C / B2B:
Business To Business
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
Certificates and Declarations
A2L Certificate – UL:
9AKK108468A6695
CQC Certificate:
CQC2013010304607426
Declaration of Conformity - CCC:
2020980304001266
Declaration of Conformity - CE:
2CMT2015-005448
Declaration of Conformity - UKCA:
2CMT2020-006119
UL Certificate:
20150603-E76003
Container Information
Package Level 1 Units:
bag 1 piece
Package Level 1 Width:
14.9 mm
Package Level 1 Depth / Length:
79 mm
Package Level 1 Height:
67.3 mm
Package Level 1 Gross Weight:
0.05 kg
Package Level 1 EAN:
7320500476666
External Classifications and Standards
Object Classification Code:
K
ETIM 7:
EC000041 - Auxiliary contact block
ETIM 8:
EC000041 - Auxiliary contact block
ETIM 9:
EC000041 - Auxiliary contact block
eClass:
V11.0 : 27371302
UNSPSC:
39121522
IDEA Granular Category Code (IGCC):
4743 >> Auxiliary contact block
E-Number (Finland):
3707159
E-Number (Norway):
4117832
E-Number (Sweden):
3210174
No downloads available
There are no related links available
6.3.0.53655