CAL19-11
1SFN010820R1011
7320500476659
CAL19-11 Auxiliary Contact Block
Auxiliary contact block for contactors AF116…AF370
Czech Republic
0 day
No
Product under warranty must be returned
Active
AETAD009EXPU
BRABB008EXPU
CHSEC006EXPU
China
52 day
Inactive
21 day
CZABB006EXPU
28 day
USSVCEXPU
1 piece
85369010
79 mm
14.9 mm
67.3 mm
0.04 kg
1
Auxiliary Circuit 24 ... 690 V
at Rated Operating Conditions per Pole 0.15 W
Flexible with Ferrule 1x 0.75 ... 2.5 mm²
Flexible with Ferrule 2x 0.75 ... 2.5 mm²
Flexible with Insulated Ferrule 1x 0.75 ... 2.5 mm²
Flexible with Insulated Ferrule 2x 0.75 ... 2.5 mm²
Solid 1x 1 ... 4 mm²
Solid 2x 1 ... 4 mm²
Auxiliary Circuit 9 mm
IP20
Auxiliary Circuit 1 x 5.5
Auxiliary Circuit Pozidriv 2
Auxiliary Circuit 1 N·m
Screw Terminals
AF116
AF140
AF146
AF190
AF205
AF265
AF305
AF370
AF116B
AF140B
AF146B
AF190B
AF205B
AF265B
AF305B
AF370B
Block Contactors
Auxiliary Contact Block
No declaration needed
Business To Business
5. Small Equipment (No External Dimension More Than 50 cm)
bag 1 piece
0.05 kg
K
EC000041 - Auxiliary contact block
V11.0 : 27371302
39121522
4743 >> Auxiliary contact block
3706108
4117831
3210173