CAL18-11B
1SFN010720R3311
7320500256312
CAL18-11B Auxiliary Contact Block
2 pole screw type side mounted auxilliary contact block fitted outside CAL18-11, instantaneous N.O. and N.C. contacts, suitable for standard industrial environments
2 piece
85369010
64.5 mm
17.1 mm
74 mm
0.04 kg
1
Auxiliary Circuit 24 ... 690 V
at Rated Operating Conditions per Pole 0.15 W
Flexible with Ferrule 1x 0.75 ... 2.5 mm²
Flexible with Ferrule 2x 0.75 ... 2.5 mm²
Flexible with Insulated Ferrule 1x 0.75 ... 2.5 mm²
Flexible with Insulated Ferrule 2x 0.75 ... 2.5 mm²
Solid 1x 1 ... 4 mm²
Solid 2x 1 ... 4 mm²
Auxiliary Circuit 9 mm
IP20
Auxiliary Circuit 1 x 5.5
Auxiliary Circuit Pozidriv 2
Auxiliary Circuit 1 N·m
Screw Terminals
AF400
AF460
AF580
AF750
AF1250
AF1350
AF1650
AF2050
AF2650
AF2850
A145
A185
A210
A260
A300
AF145
AF185
AF210
AF260
AF300
Block Contactors
Auxiliary Contact Block
No declaration needed
Business To Business
5. Small Equipment (No External Dimension More Than 50 cm)
bag 1 piece
34.2 mm
0.05 kg
K
EC000041 - Auxiliary contact block
39121522
4743 >> Auxiliary contact block
3709264
4116023
3228822