CAL18-11B
CAL18-11B
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

CAL18-11B

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Contactors
  5. Block Contactors
- Show Less..
No label translation
General Information
Extended Product Type:
CAL18-11B
Product ID:
1SFN010720R3311
EAN:
7320500256312
Catalog Description:
CAL18-11B Auxiliary Contact Block
Long Description:
2 pole screw type side mounted auxilliary contact block fitted outside CAL18-11, instantaneous N.O. and N.C. contacts, suitable for standard industrial environments
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
Minimum Order Quantity:
2 piece
Customs Tariff Number:
85369010
Popular Downloads
Data Sheet, Technical Information:
1SBC100214C0202
Instructions and Manuals:
1SFC101009M5501
CAD Dimensional Drawing:
2CDC001079B0201
Dimensions
Product Net Width:
64.5 mm
Product Net Depth / Length:
17.1 mm
Product Net Height:
74 mm
Product Net Weight:
0.04 kg
Technical
Number of Auxiliary Contacts NO:
1
Number of Auxiliary Contacts NC:
1
Rated Operational Voltage:
Auxiliary Circuit 24 ... 690 V
Power Loss:
at Rated Operating Conditions per Pole 0.15 W
Connecting Capacity Auxiliary Circuit:
Flexible with Ferrule 1x 0.75 ... 2.5 mm²

Flexible with Ferrule 2x 0.75 ... 2.5 mm²

Flexible with Insulated Ferrule 1x 0.75 ... 2.5 mm²

Flexible with Insulated Ferrule 2x 0.75 ... 2.5 mm²

Solid 1x 1 ... 4 mm²

Solid 2x 1 ... 4 mm²
Wire Stripping Length:
Auxiliary Circuit 9 mm
Degree of Protection:
IP20
Recommended Screw Driver:
Auxiliary Circuit 1 x 5.5

Auxiliary Circuit Pozidriv 2
Tightening Torque:
Auxiliary Circuit 1 N·m
Terminal Type:
Screw Terminals
Suitable For:
AF400

AF460

AF580

AF750

AF1250

AF1350

AF1650

AF2050

AF2650

AF2850

A145

A185

A210

A260

A300

AF145

AF185

AF210

AF260

AF300
Suitable for Product Class:
Block Contactors
Product Name:
Auxiliary Contact Block
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
2CMT2021-006202
RoHS Declaration:
2CMT2021-006277
RoHS Information:
No declaration needed
Toxic Substances Control Act - TSCA:
2CMT2023-006525
WEEE B2C / B2B:
Business To Business
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
Certificates and Declarations
CB Certificate:
SE-85989
CQC Certificate:
CQC2003010304088244
CQC2009010304365509
cUL Certificate:
20120925-E36588
Declaration of Conformity - CCC:
2020980304001307
2020980304001060
Declaration of Conformity - CE:
2CMT2015-005448
Declaration of Conformity - UKCA:
2CMT2020-006119
Container Information
Package Level 1 Units:
bag 1 piece
Package Level 1 Width:
64.5 mm
Package Level 1 Depth / Length:
74 mm
Package Level 1 Height:
34.2 mm
Package Level 1 Gross Weight:
0.05 kg
Package Level 1 EAN:
7320500256312
External Classifications and Standards
Object Classification Code:
K
ETIM 7:
EC000041 - Auxiliary contact block
ETIM 8:
EC000041 - Auxiliary contact block
ETIM 9:
EC000041 - Auxiliary contact block
UNSPSC:
39121522
IDEA Granular Category Code (IGCC):
4743 >> Auxiliary contact block
E-Number (Finland):
3709264
E-Number (Norway):
4116023
E-Number (Sweden):
3228822
No downloads available
There are no related links available
6.3.0.53655