CAL18-11
CAL18-11
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

CAL18-11

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Contactors
  5. Block Contactors
- Show Less..
No label translation
General Information
Extended Product Type:
CAL18-11
Product ID:
1SFN010720R1011
EAN:
7320500256305
Catalog Description:
CAL18-11 Auxiliary Contact Block
Long Description:
2 pole screw type side mounted auxilliary contact block, instantaneous N.O. and N.C. contacts, suitable for standard industrial environments
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Supplier Information - AETAD009
Country or Territory of Origin:
India
Lead Time:
0 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
AETAD009EXPU
Supplier Information - BRABB008
Country or Territory of Origin:
India
Lead Time:
0 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
BRABB008EXPU
Supplier Information - CHSEC006
Country or Territory of Origin:
India
Lead Time:
0 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
CHSEC006EXPU
Supplier Information - CNILX002
Country or Territory of Origin:
China
Lead Time:
28 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Inactive
Quote Only:
No
Supplier Information - INABB003
Country or Territory of Origin:
India
Made To Order:
No
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
INABB003EXPU
Warranty Return:
Product under warranty must be returned
Ordering
Minimum Order Quantity:
2 piece
Customs Tariff Number:
85369010
Popular Downloads
Data Sheet, Technical Information:
1SBC100214C0202
Instructions and Manuals:
1SFC101009M5501
CAD Dimensional Drawing:
2CDC001079B0201
Dimensions
Product Net Width:
64.5 mm
Product Net Depth / Length:
17.1 mm
Product Net Height:
74 mm
Product Net Weight:
0.04 kg
Technical
Number of Auxiliary Contacts NO:
1
Number of Auxiliary Contacts NC:
1
Rated Operational Voltage:
Auxiliary Circuit 24 ... 690 V
Power Loss:
at Rated Operating Conditions per Pole 0.15 W
Connecting Capacity Auxiliary Circuit:
Flexible with Ferrule 1x 0.75 ... 2.5 mm²

Flexible with Ferrule 2x 0.75 ... 2.5 mm²

Flexible with Insulated Ferrule 1x 0.75 ... 2.5 mm²

Flexible with Insulated Ferrule 2x 0.75 ... 2.5 mm²

Solid 1x 1 ... 4 mm²

Solid 2x 1 ... 4 mm²
Wire Stripping Length:
Auxiliary Circuit 9 mm
Degree of Protection:
IP20
Recommended Screw Driver:
Auxiliary Circuit 1 x 5.5

Auxiliary Circuit Pozidriv 2
Tightening Torque:
Auxiliary Circuit 1 N·m
Terminal Type:
Screw Terminals
Suitable For:
AF400

AF460

AF580

AF750

AF1250

AF1350

AF1650

AF2050

AF2650

AF2850

AF95B

GAF185

GAF300

GAF460

GAF750

GAF1250

GAF1650

GAF2050

A95

A110

A145

A185

A210

A260

A300

UA95

UA110

AF95

AF110

AF145

AF185

AF210

AF260

AF300
Suitable for Product Class:
Block Contactors
Product Name:
Auxiliary Contact Block
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
2CMT2021-006202
RoHS Information:
2CMT2021-006277
RoHS Status:
No declaration needed
WEEE B2C / B2B:
Business To Business
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
Certificates and Declarations
CB Certificate:
SE-85989
CQC Certificate:
CQC2003010304088244
CQC2009010304365509
Declaration of Conformity - CCC:
2020980304001307
2020980304001060
Declaration of Conformity - CE:
2CMT2015-005448
Declaration of Conformity - UKCA:
2CMT2020-006119
UL Certificate:
20160916-E76003
Container Information
Package Level 1 Units:
bag 1 piece
Package Level 1 Width:
64.5 mm
Package Level 1 Depth / Length:
74 mm
Package Level 1 Height:
17.1 mm
Package Level 1 Gross Weight:
0.05 kg
Package Level 1 EAN:
7320500256305
External Classifications and Standards
Object Classification Code:
K
ETIM 7:
EC000041 - Auxiliary contact block
ETIM 8:
EC000041 - Auxiliary contact block
ETIM 9:
EC000066 - Power contactor, AC switching
eClass:
V11.0 : 27371003
UNSPSC:
39121522
IDEA Granular Category Code (IGCC):
4743 >> Auxiliary contact block
E-Number (Finland):
3709263
E-Number (Norway):
4116022
E-Number (Sweden):
3228821
No downloads available
2D & 3D Data CAL18-11
6.3.0.53655