CAL18-11
1SFN010720R1011
7320500256305
CAL18-11 Auxiliary Contact Block
2 pole screw type side mounted auxilliary contact block, instantaneous N.O. and N.C. contacts, suitable for standard industrial environments
India
0 day
No
Product under warranty must be returned
Active
AETAD009EXPU
BRABB008EXPU
CHSEC006EXPU
China
28 day
Inactive
INABB003EXPU
2 piece
85369010
64.5 mm
17.1 mm
74 mm
0.04 kg
1
Auxiliary Circuit 24 ... 690 V
at Rated Operating Conditions per Pole 0.15 W
Flexible with Ferrule 1x 0.75 ... 2.5 mm²
Flexible with Ferrule 2x 0.75 ... 2.5 mm²
Flexible with Insulated Ferrule 1x 0.75 ... 2.5 mm²
Flexible with Insulated Ferrule 2x 0.75 ... 2.5 mm²
Solid 1x 1 ... 4 mm²
Solid 2x 1 ... 4 mm²
Auxiliary Circuit 9 mm
IP20
Auxiliary Circuit 1 x 5.5
Auxiliary Circuit Pozidriv 2
Auxiliary Circuit 1 N·m
Screw Terminals
AF400
AF460
AF580
AF750
AF1250
AF1350
AF1650
AF2050
AF2650
AF2850
AF95B
GAF185
GAF300
GAF460
GAF750
GAF1250
GAF1650
GAF2050
A95
A110
A145
A185
A210
A260
A300
UA95
UA110
AF95
AF110
AF145
AF185
AF210
AF260
AF300
Block Contactors
Auxiliary Contact Block
No declaration needed
Business To Business
5. Small Equipment (No External Dimension More Than 50 cm)
bag 1 piece
0.05 kg
K
EC000041 - Auxiliary contact block
EC000066 - Power contactor, AC switching
V11.0 : 27371003
39121522
4743 >> Auxiliary contact block
3709263
4116022
3228821