AF1650-30-11-70
AF1650-30-11-70
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

AF1650-30-11-70

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Contactors
  5. Block Contactors
  6. AF Contactors
  7. AF1650
- Show Less..
No label translation
General Information
Extended Product Type:
AF1650-30-11-70
Product ID:
1SFL677001R7011
EAN:
7320500249703
Catalog Description:
AF1650-30-11 100-250V 50/60Hz / 100-250V DC Contactor
Long Description:
The AF1650-30-11-70 is a 3 pole - 1000 V IEC or 1000 V UL contactor pre-mounted auxiliary contacts and and Main Circuit Bars, controlling motors up to 560 kW / 400 V AC (AC-3) or 900 hp / 480 V UL and switching power circuits up to 1650 A (AC-1) or 1650 A UL general use. Thanks to the AF technology, the contactor has a wide control voltage range (100-250 V 50/60 Hz and DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Supplier Information - USINY
Lead Time:
28 day
Made To Order:
No
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
USSVCEXPU
Warranty Return:
Product under warranty must be returned
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85364900
Popular Downloads
EPLAN Data:
9AAC200759_EPLAN
Data Sheet, Technical Information:
1SBC100214C0202
Data Sheet, Technical Information (Part 2):
1SAC200017M0002
Instructions and Manuals:
1SFC101002M5501
CAD Dimensional Drawing:
2CDC001079B0201
Dimensions
Product Net Width:
438 mm
Product Net Depth / Length:
244 mm
Product Net Height:
392 mm
Product Net Weight:
33 kg
Dimension Diagram:
53540930-7
Technical
Number of Main Contacts NO:
3
Number of Main Contacts NC:
0
Number of Auxiliary Contacts NO:
1
Number of Auxiliary Contacts NC:
1
Number of Poles:
3P
Rated Operational Voltage:
Main Circuit 1000 V
Rated Frequency (f):
Main Circuit 50 / 60 Hz
Conventional Free-air Thermal Current (Ith):
acc. to IEC 60947-4-1, Open Contactors Θ = 40 °C 1650 A
Rated Operational Current AC-1 (Ie):
(1000 V) 40 °C 1650 A

(1000 V) 55 °C 1450 A

(1000 V) 70 °C 1270 A

(690 V) 40 °C 1650 A

(690 V) 55 °C 1450 A

(690 V) 70 °C 1270 A
Rated Operational Current AC-3 (Ie):
(415 V) 55 °C 1060 A

(440 V) 55 °C 1060 A

(500 V) 55 °C 970 A

(690 V) 55 °C 970 A

(1000 V) 55 °C 400 A

(220 / 230 / 240 V) 55 °C 1060 A
Rated Operational Current DC-1 (Ie):
(110 V) 1-Pole, 40 °C 1650 A

(110 V) 2 Poles in Series, 40 °C 1650 A

(220 V) 3 Poles in Series, 40 °C 1650 A

(600 V) 3 Poles in Series, 40 °C 1650 A

(850 V) 3 Poles in Series, 40 °C 1650 A
Rated Operational Power AC-3 (Pe):
(415 V) 630 kW

(440 V) 710 kW

(500 V) 710 kW

(690 V) 1000 kW

(1000 V) 600 kW

(380 / 400 V) 560 kW

(220 / 230 / 240 V) 315 kW
Rated Breaking Capacity AC-3:
8 x Ie AC-3
Rated Making Capacity AC-3:
10 x Ie AC-3
Rated Short-time Withstand Current Low Voltage (Icw):
at 40 °C Ambient Temp, in Free Air, from a Cold State 10 s 2200 A

at 40 °C Ambient Temp, in Free Air, from a Cold State 15 min 7500 A

at 40 °C Ambient Temp, in Free Air, from a Cold State 1 min 12000 A

at 40 °C Ambient Temp, in Free Air, from a Cold State 1 s 10000 A

at 40 °C Ambient Temp, in Free Air, from a Cold State 30 s 5500 A
Maximum Breaking Capacity:
cos phi=0.45 (cos phi=0.35 for Ie > 100 A) at 440 V 12000 A
Rated Insulation Voltage (Ui):
acc. to IEC 60947-4-1 and VDE 0110 (Gr. C) 1000 V

acc. to UL/CSA 1000 V
Rated Impulse Withstand Voltage (Uimp):
Main Circuit 8 kV
Maximum Electrical Switching Frequency:
(AC-1) 60 cycles per hour

(AC-2 / AC-4) 60 cycles per hour

(AC-3) 60 cycles per hour
Mechanical Durability:
0.5 million
Maximum Mechanical Switching Frequency:
300 cycles per hour
Coil Operating Limits:
(acc. to IEC 60947-4-1)  0.85 x Uc Min. ... 1.1 x Uc Max. (at θ ≤ 70 °C)
Rated Control Circuit Voltage (Uc):
50 Hz 100 ... 250 V

60 Hz 100 ... 250 V

DC Operation 100 ... 250 V
Coil Consumption:
Holding at Max. Rated Control Circuit Voltage 50 Hz 75.7 V·A

Holding at Max. Rated Control Circuit Voltage 60 Hz 75.7 V·A

Holding at Max. Rated Control Circuit Voltage DC 14.1 V·A

Holding at Max. Rated Control Circuit Voltage DC 14.1 W

Pull-in at Max. Rated Control Circuit Voltage 50 Hz 2545 V·A

Pull-in at Max. Rated Control Circuit Voltage 60 Hz 2545 V·A

Pull-in at Max. Rated Control Circuit Voltage DC 2865 V·A

Pull-in at Max. Rated Control Circuit Voltage DC 2865 W
Power Loss:
at Rated Operating Conditions per Pole 80 W
Operate Time:
Between Coil De-energization and NC Contact Closing 35 ... 55 ms

Between Coil De-energization and NO Contact Opening 35 ... 55 ms

Between Coil Energization and NC Contact Opening 50 ... 80 ms

Between Coil Energization and NO Contact Closing 50 ... 80 ms
Connecting Capacity Main Circuit:
Bar 100 mm²
Connecting Capacity Auxiliary Circuit:
Flexible with Ferrule 2x 0.75 ... 2.5 mm²

Flexible with Insulated Ferrule 1x 0.75 ... 2.5 mm²

Flexible with Insulated Ferrule 2x 0.75 ... 2.5 mm²

Flexible 2x0.75 ... 2.5 mm²

Solid 2 x 1 ... 4 mm²

Stranded 2 x 1 .... 4 mm²
Connecting Capacity:
Bar 100 mm²
Degree of Protection:
acc. to IEC 60529, IEC 60947-1, EN 60529 Coil Terminals IP20

acc. to IEC 60529, IEC 60947-1, EN 60529 Main Terminals IP00
Connecting Terminals (delivered in open position) Main Poles:
M 3.5 (+,-) pozidriv 2 screw with cable clamp
Recommended Screw Driver:
Main Circuit M12

Control Circuit Pozidriv 2

Control Circuit M3.5
Tightening Torque:
Cable Lug 45 N·m

Main Circuit 45 N·m
Terminal Type:
Main Circuit: Bars
Suitable for Product Class:
Block ContactorsBlock Contactors
Product Name:
Block Contactor
Technical UL/CSA
NEMA Size:
8
Horsepower Rating NEMA:
(230 V AC) Three Phase 450 Hp

(460 V AC) Three Phase 900 Hp

(575 V AC) Three Phase 900 Hp
Maximum Operating Voltage UL/CSA:
Main Circuit 1000 V
General Use Rating UL/CSA:
(1000 V AC) 1650 A

(600 V AC) 1650 A
Horsepower Rating UL/CSA:
(220 ... 240 V AC) Three Phase 450 hp

(440 ... 480 V AC) Three Phase 900 hp

(550 ... 600 V AC) Three Phase 1150 hp
Full Load Amps Motor Use:
(440 ... 480 V AC) Three Phase 1030 A

(550 ... 600 V AC) Three Phase 1050 A
Environmental
Ambient Air Temperature:
Close to Contactor Fitted with Thermal O/L Relay (0.85 ... 1.1 Uc) -25 ... 50 °C

Close to Contactor without Thermal O/L Relay (0.85 ... 1.1 Uc) -40 ... 70 °C

Close to Contactor for Storage -40 ... 70 °C

Operation -40 ... 70 °C

Storage -40 ... +70 °C
Maximum Operating Altitude Permissible:
Without Derating 3000 m
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
2CMT2021-006202
RoHS Declaration:
2CMT2021-006277
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Toxic Substances Control Act - TSCA:
2CMT2023-006525
WEEE B2C / B2B:
Business To Business
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
1SFC100112M0005
Environmental Product Declaration - EPD:
1SFC100110D0201
2TFP200026A1001
Extended Product Lifetime:
Product Durability
Improved Energy Efficiency for Customers:
Product Efficiency - Product considered more energy-efficient compared to similar product on market or older products from the same line
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  71.3 %
Certificates and Declarations
ABS Certificate:
15-LD1408622-PDA
BV Certificate:
BV_13409-C0BV
CB Certificate:
SEMKO_SE-74013
CCS Certificate:
GB14T00030
CQC Certificate:
CQC2003010304101933
CQC2015010304752548
Declaration of Conformity - CCC:
2020980304001303
2020980304001043
Declaration of Conformity - CE:
2CMT2019-005796
Declaration of Conformity - UKCA:
2CMT2020-006118
DNV GL Certificate:
TAE00001W1
GL Certificate:
GL_20263-04HH
LOVAG Certificate:
SE-201993
LR Certificate:
16-20064
PRS Certificate:
TE_2092_880423_16
RINA Certificate:
ELE060313XG_002
RMRS Certificate:
9AKK107045A6978
UL Certificate:
UL_20130904-E73397
UL Listing Card:
UL_E73397
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
555 mm
Package Level 1 Depth / Length:
365 mm
Package Level 1 Height:
500 mm
Package Level 1 Gross Weight:
35 kg
Package Level 1 EAN:
7320500249703
External Classifications and Standards
Object Classification Code:
Q
ETIM 7:
EC000066 - Power contactor, AC switching
ETIM 8:
EC000066 - Power contactor, AC switching
ETIM 9:
EC000066 - Power contactor, AC switching
eClass:
V11.0 : 27371003
UNSPSC:
39121529
IDEA Granular Category Code (IGCC):
4758 >> Iec Contactors
E-Number (Finland):
3709258
E-Number (Norway):
4115390
E-Number (Sweden):
4115390
Accessories
No downloads available
EPLAN DATA AF1650-30-11-70
2D & 3D Data AF1650-30-11-70
6.3.0.53655