AF2650-30-11-70
AF2650-30-11-70
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

AF2650-30-11-70

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Contactors
  5. Block Contactors
  6. AF Contactors
  7. AF2650
- Show Less..
No label translation
General Information
Extended Product Type:
AF2650-30-11-70
Product ID:
1SFL667001R7011
EAN:
7320500481431
Catalog Description:
AF2650-30-11 100-250V 50/60Hz / 100-250 DC Contactor
Long Description:
The AF2650-30-11-70 is a 3 pole - 1000 V IEC or 1000 V UL contactor with pre-mounted auxiliary contacts and Main Circuit Bars, switching power circuits up to 2650 A (AC-1) or 2700 A UL general use. Thanks to the AF technology, the contactor has a wide control voltage range (100-250 V 50/60 Hz and DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85364900
Popular Downloads
EPLAN Data:
9AAC174543_EPLAN
Data Sheet, Technical Information:
1SBC100214C0202
Data Sheet, Technical Information (Part 2):
1SAC200017M0002
Instructions and Manuals:
1SFC101050M0201
CAD Dimensional Drawing:
2CDC001079B0201
Dimensions
Product Net Width:
438 mm
Product Net Depth / Length:
244 mm
Product Net Height:
422 mm
Product Net Weight:
43 kg
Technical
Number of Main Contacts NO:
3
Number of Main Contacts NC:
0
Number of Auxiliary Contacts NO:
1
Number of Auxiliary Contacts NC:
1
Number of Poles:
3P
Rated Operational Voltage:
Main Circuit 1000 V
Rated Frequency (f):
Main Circuit 50 / 60 Hz
Conventional Free-air Thermal Current (Ith):
acc. to IEC 60947-4-1, Open Contactors Θ = 40 °C 2650 A
Rated Operational Current AC-1 (Ie):
(1000 V) 40 °C 2650 A

(1000 V) 55 °C 2350 A

(1000 V) 70 °C 2120 A

(690 V) 40 °C 2650 A

(690 V) 55 °C 2350 A

(690 V) 70 °C 2120 A
Rated Operational Current DC-1 (Ie):
(110 V) 1-Pole, 70 °C 2650 A

(110 V) 2 Poles in Series, 70 °C 2650 A

(110 V) 3 Poles in Series, 70 °C 2650 A

(220 V) 3 Poles in Series, 40 °C 2650 A

(220 V) 3 Poles in Series, 70 °C 2650 A

(260 V) 3 Poles in Series, 70 °C 2650 A

(300 V) 3 Poles in Series, 70 °C 2650 A

(340 V) 3 Poles in Series, 70 °C 2650 A

(600 V) 3 Poles in Series, 40 °C 2650 A

(72 V) 1-Pole, 70 °C 2650 A

(72 V) 2 Poles in Series, 70 °C 2650 A

(72 V) 3 Poles in Series, 70 °C 2650 A

(850 V) 3 Poles in Series, 40 °C 2650 A
Rated Making Capacity AC-3:
10 x Ie AC-3
Rated Short-time Withstand Current Low Voltage (Icw):
at 40 °C Ambient Temp, in Free Air, from a Cold State 10 s 2800 A

at 40 °C Ambient Temp, in Free Air, from a Cold State 15 min 7500 A

at 40 °C Ambient Temp, in Free Air, from a Cold State 1 min 12000 A

at 40 °C Ambient Temp, in Free Air, from a Cold State 1 s 10000 A

at 40 °C Ambient Temp, in Free Air, from a Cold State 30 s 5500 A
Maximum Breaking Capacity:
cos phi=0.45 (cos phi=0.35 for Ie > 100 A) at 440 V 8400 A
Rated Insulation Voltage (Ui):
acc. to IEC 60947-4-1 and VDE 0110 (Gr. C) 1000 V

acc. to UL/CSA 1000 V
Rated Impulse Withstand Voltage (Uimp):
Main Circuit 12 kV
Maximum Electrical Switching Frequency:
(AC-1) 15 cycles per hour
Mechanical Durability:
0.3 million
Maximum Mechanical Switching Frequency:
300 cycles per hour
Coil Operating Limits:
(acc. to IEC 60947-4-1)  0.85 x Uc Min. ... 1.1 x Uc Max. (at θ ≤ 70 °C)
Rated Control Circuit Voltage (Uc):
50 Hz 100 ... 250 V

60 Hz 100 ... 250 V

DC Operation 100 ... 250 V
Coil Consumption:
Holding at Max. Rated Control Circuit Voltage 50 Hz 48 V·A

Holding at Max. Rated Control Circuit Voltage 60 Hz 48 V·A

Holding at Max. Rated Control Circuit Voltage DC 20.5 V·A

Pull-in at Max. Rated Control Circuit Voltage 50 Hz 2450 V·A

Pull-in at Max. Rated Control Circuit Voltage 60 Hz 2450 V·A

Pull-in at Max. Rated Control Circuit Voltage DC 2290 V·A
Power Loss:
at Rated Operating Conditions per Pole 200 W
Operate Time:
Between Coil De-energization and NC Contact Closing 35 ... 55 ms

Between Coil De-energization and NO Contact Opening 35 ... 55 ms

Between Coil Energization and NC Contact Opening 50 ... 80 ms

Between Coil Energization and NO Contact Closing 50 ... 80 ms
Connecting Capacity Main Circuit:
Bar 100 mm²
Connecting Capacity Auxiliary Circuit:
Flexible with Ferrule 2x 0.75 ... 2.5 mm²

Flexible with Insulated Ferrule 2x 0.75 ... 2.5 mm²

Flexible 2x0.75 ... 2.5 mm²

Solid 2 x 1 ... 4 mm²

Stranded 2 x 1 .... 4 mm²
Connecting Capacity:
Bar 100 mm²
Degree of Protection:
acc. to IEC 60529, IEC 60947-1, EN 60529 Coil Terminals IP20

acc. to IEC 60529, IEC 60947-1, EN 60529 Main Terminals IP00
Connecting Terminals (delivered in open position) Main Poles:
M 3.5 (+,-) pozidriv 2 screw with cable clamp
Recommended Screw Driver:
Main Circuit M12

Control Circuit Pozidriv 2

Control Circuit M3.5
Tightening Torque:
Cable Lug 45 N·m

Main Circuit 45 N·m
Terminal Type:
Main Circuit: Bars
Suitable for Product Class:
Block ContactorsBlock Contactors
Product Name:
Block Contactor
Technical UL/CSA
Maximum Operating Voltage UL/CSA:
Main Circuit 1000 V
General Use Rating UL/CSA:
(1000 V AC) 2700 A

(600 V AC) 2700 A
Environmental
Ambient Air Temperature:
Close to Contactor Fitted with Thermal O/L Relay (0.85 ... 1.1 Uc) -25 ... 50 °C

Close to Contactor without Thermal O/L Relay (0.85 ... 1.1 Uc) -40 ... 70 °C

Close to Contactor for Storage -40 ... 70 °C

Operation -40 ... 70 °C

Storage -40 ... +70 °C
Maximum Operating Altitude Permissible:
Without Derating 3000 m
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
2CMT2021-006202
RoHS Declaration:
2CMT2021-006277
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Toxic Substances Control Act - TSCA:
2CMT2023-006525
WEEE B2C / B2B:
Business To Business
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
ABB EcoSolutions
End Of Life Disassembling Instructions:
1SFC100112M0005
Environmental Product Declaration - EPD:
1SFC100110D0201
2TFP200026A1001
Certificates and Declarations
CB Certificate:
SEMKO_SE70500M1
CCS Certificate:
GB14T00030
CQC Certificate:
CQC2013010304604054
CQC2017010304970103
Declaration of Conformity - CCC:
2020980304001265
2020980304001041
Declaration of Conformity - CE:
2CMT2019-005796
Declaration of Conformity - UKCA:
2CMT2020-006118
EAC Certificate:
9AKK107046A8618
LR Certificate:
16-20064
RINA Certificate:
ELE060313XG_002
RMRS Certificate:
9AKK107045A6978
UL Certificate:
9AKK107046A8617
UL Listing Card:
UL_E73397
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
555 mm
Package Level 1 Depth / Length:
365 mm
Package Level 1 Height:
500 mm
Package Level 1 Gross Weight:
45 kg
Package Level 1 EAN:
7320500481431
External Classifications and Standards
Object Classification Code:
Q
ETIM 7:
EC000066 - Power contactor, AC switching
ETIM 8:
EC000066 - Power contactor, AC switching
ETIM 9:
EC000066 - Power contactor, AC switching
eClass:
V11.0 : 27371003
UNSPSC:
39121529
IDEA Granular Category Code (IGCC):
4758 >> Iec Contactors
Accessories
No downloads available
EPLAN DATA AF2650-30-11-70
2D & 3D Data AF2650-30-11-70
6.3.0.53655