AF1250-30-11-70
AF1250-30-11-70
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

AF1250-30-11-70

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Contactors
  5. Block Contactors
  6. AF Contactors
  7. AF1250
- Show Less..
No label translation
General Information
Extended Product Type:
AF1250-30-11-70
Product ID:
1SFL647001R7011
EAN:
7320500355091
Catalog Description:
AF1250-30-11 100-250V 50/60Hz / 100-250V DC Contactor
Long Description:
The AF1250-30-11-70 is a 3 pole - 1000 V IEC or 600 V UL contactor with pre-mounted auxiliary contacts and Main Circuit Bars, switching power circuits up to 1260 A (AC-1) or 1210 A UL general use. Thanks to the AF technology, the contactor has a wide control voltage range (100-250 V 50/60 Hz and DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Supplier Information - USINY
Lead Time:
28 day
Made To Order:
No
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
USSVCEXPU
Warranty Return:
Product under warranty must be returned
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85364900
Popular Downloads
EPLAN Data:
9AAC129651_EPLAN
Data Sheet, Technical Information:
1SBC100214C0202
Data Sheet, Technical Information (Part 2):
1SAC200017M0002
Instructions and Manuals:
1SFC380023-en
CAD Dimensional Drawing:
2CDC001079B0201
Dimensions
Product Net Width:
210 mm
Product Net Depth / Length:
242 mm
Product Net Height:
344 mm
Product Net Weight:
14.6 kg
Technical
Number of Main Contacts NO:
3
Number of Main Contacts NC:
0
Number of Auxiliary Contacts NO:
1
Number of Auxiliary Contacts NC:
1
Number of Poles:
3P
Rated Operational Voltage:
Main Circuit 1000 V
Rated Frequency (f):
Main Circuit 50 / 60 Hz
Conventional Free-air Thermal Current (Ith):
acc. to IEC 60947-4-1, Open Contactors Θ = 40 °C 1050 A
Rated Operational Current AC-1 (Ie):
(1000 V) 40 °C 1260 A

(1000 V) 55 °C 1040 A

(1000 V) 70 °C 875 A

(690 V) 40 °C 1260 A

(690 V) 55 °C 1040 A

(690 V) 70 °C 875 A
Rated Operational Current DC-1 (Ie):
(220 V) 3 Poles in Series, 40 °C 1250 A

(600 V) 3 Poles in Series, 40 °C 1250 A

(850 V) 3 Poles in Series, 40 °C 1250 A
Rated Operational Current DC-3 (Ie):
(220 V) 3 Poles in Series, 40 °C 1250 A

(600 V) 3 Poles in Series, 40 °C 1250 A

(850 V) 3 Poles in Series, 40 °C 1250 A
Rated Operational Current DC-5 (Ie):
(220 V) 3 Poles in Series, 40 °C 1250 A

(600 V) 3 Poles in Series, 40 °C 1250 A

(850 V) 3 Poles in Series, 40 °C 1250 A
Rated Breaking Capacity AC-3:
8 x Ie AC-3
Rated Making Capacity AC-3:
10 x Ie AC-3
Rated Short-time Withstand Current Low Voltage (Icw):
at 40 °C Ambient Temp, in Free Air, from a Cold State 10 s 1500 A

at 40 °C Ambient Temp, in Free Air, from a Cold State 15 min 5200 A

at 40 °C Ambient Temp, in Free Air, from a Cold State 1 min 8000 A

at 40 °C Ambient Temp, in Free Air, from a Cold State 1 s 7200 A

at 40 °C Ambient Temp, in Free Air, from a Cold State 30 s 4000 A
Maximum Breaking Capacity:
cos phi=0.45 (cos phi=0.35 for Ie > 100 A) at 440 V 7500 A

cos phi=0.45 (cos phi=0.35 for Ie > 100 A) at 690 V 7000 A
Rated Insulation Voltage (Ui):
acc. to IEC 60947-4-1 and VDE 0110 (Gr. C) 1000 V

acc. to IEC 60947-5-1 and VDE 0110 (Gr. C) 1000 V

acc. to UL/CSA 600 V
Rated Impulse Withstand Voltage (Uimp):
Main Circuit 8 kV
Maximum Electrical Switching Frequency:
(AC-1) 300 cycles per hour
Mechanical Durability:
0.5 million
Maximum Mechanical Switching Frequency:
300 cycles per hour
Coil Operating Limits:
(acc. to IEC 60947-4-1)  0.85 x Uc Min. ... 1.1 x Uc Max. (at θ ≤ 70 °C)
Rated Control Circuit Voltage (Uc):
50 Hz 100 ... 250 V

60 Hz 100 ... 250 V

DC Operation 100 ... 250 V
Coil Consumption:
Holding at Max. Rated Control Circuit Voltage 50 Hz 36.5 V·A

Holding at Max. Rated Control Circuit Voltage 60 Hz 36.5 V·A

Holding at Max. Rated Control Circuit Voltage DC 4.1 V·A

Holding at Max. Rated Control Circuit Voltage DC 4.1 W

Pull-in at Max. Rated Control Circuit Voltage 50 Hz 1000 V·A

Pull-in at Max. Rated Control Circuit Voltage 60 Hz 1000 V·A

Pull-in at Max. Rated Control Circuit Voltage DC 1235 V·A

Pull-in at Max. Rated Control Circuit Voltage DC 1235 W
Power Loss:
at Rated Operating Conditions per Pole 80 W
Operate Time:
Between Coil De-energization and NC Contact Closing 50 ... 70 ms

Between Coil De-energization and NO Contact Opening 53 ... 73 ms

Between Coil Energization and NC Contact Opening 45 ... 115 ms

Between Coil Energization and NO Contact Closing 50 ... 120 ms
Connecting Capacity Main Circuit:
Bar 50 mm²
Connecting Capacity Auxiliary Circuit:
Flexible with Ferrule 2x 0.75 ... 2.5 mm²

Flexible with Insulated Ferrule 2x 0.75 ... 2.5 mm²

Flexible 2x0.75 ... 2.5 mm²

Solid 2 x 1 ... 4 mm²

Stranded 1 x 1 .... 4 mm²

Stranded 2 x 1 .... 4 mm²
Connecting Capacity:
Bar 50 mm²
Degree of Protection:
acc. to IEC 60529, IEC 60947-1, EN 60529 Coil Terminals IP20

acc. to IEC 60529, IEC 60947-1, EN 60529 Main Terminals IP00
Connecting Terminals (delivered in open position) Main Poles:
M 3.5 (+,-) pozidriv 2 screw with cable clamp
Recommended Screw Driver:
Main Circuit M12

Control Circuit Pozidriv 2

Control Circuit M3.5
Tightening Torque:
Cable Lug 45 N·m

Main Circuit 45 N·m
Terminal Type:
Main Circuit: Bars
Suitable for Product Class:
Block ContactorsBlock Contactors
Product Name:
Block Contactor
Technical UL/CSA
Horsepower Rating NEMA:
(230 V AC) Three Phase 300 Hp

(460 V AC) Three Phase 600 Hp

(575 V AC) Three Phase 600 Hp
Maximum Operating Voltage UL/CSA:
Main Circuit 1000 V
General Use Rating UL/CSA:
(1000 V AC) 1210 A
Environmental
Ambient Air Temperature:
Close to Contactor Fitted with Thermal O/L Relay (0.85 ... 1.1 Uc) -25 ... 50 °C

Close to Contactor without Thermal O/L Relay (0.85 ... 1.1 Uc) -40 ... 70 °C

Close to Contactor for Storage -40 ... 70 °C

Operation -40 ... 70 °C

Storage -40 ... +70 °C
Maximum Operating Altitude Permissible:
Without Derating 3000 m
Resistance to Shock acc. to IEC 60068-2-27:
Shock Direction: A 5 g

Shock Direction: B1 5 g

Shock Direction: B2 5 g

Shock Direction: C1 5 g

Shock Direction: C2 5 g
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
2CMT2021-006202
RoHS Declaration:
2CMT2021-006277
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Toxic Substances Control Act - TSCA:
2CMT2023-006525
WEEE B2C / B2B:
Business To Business
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
1SFC100112M0004
Environmental Product Declaration - EPD:
1SFC100109D0201
2TFP200025A1001
Extended Product Lifetime:
Product Durability
Improved Energy Efficiency for Customers:
Product Efficiency - Product considered more energy-efficient compared to similar product on market or older products from the same line
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  69.7 %
Certificates and Declarations
ABS Certificate:
15-LD1408622-PDA
BV Certificate:
BV_13409-C0BV
CB Certificate:
SE-82863
CCS Certificate:
GB14T00030
CQC Certificate:
CQC2006010304213519
CQC2012010304540079
Declaration of Conformity - CCC:
2020980304001302
2020980304001044
Declaration of Conformity - CE:
2CMT2019-005796
Declaration of Conformity - UKCA:
2CMT2020-006118
DNV GL Certificate:
TAE00001W1
LR Certificate:
16-20064
PRS Certificate:
TE_2092_880423_16
RINA Certificate:
ELE060313XG_002
RMRS Certificate:
9AKK107045A6978
UL Certificate:
UL_20130930-E73397
UL Listing Card:
UL_E73397
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
280 mm
Package Level 1 Depth / Length:
375 mm
Package Level 1 Height:
310 mm
Package Level 1 Gross Weight:
16 kg
Package Level 1 EAN:
7320500355091
External Classifications and Standards
Object Classification Code:
Q
ETIM 7:
EC000066 - Power contactor, AC switching
ETIM 8:
EC000066 - Power contactor, AC switching
ETIM 9:
EC000066 - Power contactor, AC switching
eClass:
V11.0 : 27371003
UNSPSC:
39121529
IDEA Granular Category Code (IGCC):
4758 >> Iec Contactors
E-Number (Finland):
3709324
E-Number (Norway):
4115382
E-Number (Sweden):
4115382
Accessories
No downloads available
EPLAN DATA AF1250-30-11-70
2D & 3D Data AF1250-30-11-70
6.3.0.53655