AF370-40-11-11
AF370-40-11-11
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

AF370-40-11-11

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Contactors
  5. Block Contactors
  6. AF Contactors
  7. AF370
- Show Less..
No label translation
General Information
Extended Product Type:
AF370-40-11-11
Product ID:
1SFL607102R1111
EAN:
7320500504338
Catalog Description:
AF370-40-11-11 Contactor
Long Description:
The AF370-40-11-11 is a 4 pole - 1000 V IEC or 600 V UL contactor with pre-mounted auxiliary contacts and Main Circuit Bars, controlling motors up to 200 kW / 400 V AC (AC-3) / and switching power circuits up to 525 A (AC-1) or 420 A UL general use. Thanks to the AF technology, the contactor has a wide control voltage range (24-60 V 50/60 Hz and 20-60 V DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories. Includes Mounting kit, containing all neccessary screws, washers and sockets for connecting the terminals, and screws for mounting the device.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85364900
Popular Downloads
EPLAN Data:
9AAC175204_EPLAN
Data Sheet, Technical Information:
1SBC100214C0202
Data Sheet, Technical Information (Part 2):
1SAC200017M0002
Instructions and Manuals:
1SFC100008M0201
CAD Dimensional Drawing:
2CDC001079B0201
Dimension Diagram:
1SFB535001G1123
Dimensions
Product Net Width:
184 mm
Product Net Depth / Length:
180 mm
Product Net Height:
225 mm
Product Net Weight:
5.7 kg
Technical
Number of Main Contacts NO:
4
Number of Main Contacts NC:
0
Number of Auxiliary Contacts NO:
1
Number of Auxiliary Contacts NC:
1
Number of Poles:
4P
Rated Operational Voltage:
Main Circuit 1000 V
Rated Frequency (f):
Main Circuit 50 Hz
Conventional Free-air Thermal Current (Ith):
acc. to IEC 60947-4-1, Open Contactors Θ = 40 °C 525 A
Rated Operational Current AC-1 (Ie):
(1000 V) 40 °C 400 A

(1000 V) 60 °C 350 A

(1000 V) 70 °C 290 A

(690 V) 40 °C 525 A

(690 V) 60 °C 425 A

(690 V) 70 °C 350 A
Rated Operational Current AC-3 (Ie):
(415 V) 55 °C 370 A

(440 V) 55 °C 370 A

(380 / 400 V) 55 °C 370 A

(220 / 230 / 240 V) 55 °C 370 A
Rated Operational Power AC-3 (Pe):
(415 V) 200 kW

(440 V) 200 kW

(380 / 400 V) 200 kW

(220 / 230 / 240 V) 110 kW
Rated Breaking Capacity AC-3:
8 x Ie AC-3
Rated Making Capacity AC-3:
10 x Ie AC-3
Short-Circuit Protective Devices:
gG Type Fuses 630 A
Rated Short-time Withstand Current Low Voltage (Icw):
at 40 °C Ambient Temp, in Free Air, from a Cold State 10 s 2960 A

at 40 °C Ambient Temp, in Free Air, from a Cold State 15 min 600 A

at 40 °C Ambient Temp, in Free Air, from a Cold State 1 min 1208 A

at 40 °C Ambient Temp, in Free Air, from a Cold State 1 s 3700 A

at 40 °C Ambient Temp, in Free Air, from a Cold State 30 s 1709 A
Maximum Breaking Capacity:
cos phi=0.45 (cos phi=0.35 for Ie > 100 A) at 440 V 5000 A
Rated Insulation Voltage (Ui):
acc. to IEC 60947-4-1 and VDE 0110 (Gr. C) 1000 V

acc. to UL/CSA 1000 V
Rated Impulse Withstand Voltage (Uimp):
Main Circuit 8 kV
Maximum Electrical Switching Frequency:
(AC-1) 300 cycles per hour
Mechanical Durability:
5 million
Maximum Mechanical Switching Frequency:
300 cycles per hour
Coil Operating Limits:
(acc. to IEC 60947-4-1)  0.85 x Uc Min. ... 1.1 x Uc Max. (at θ ≤ 70 °C)
Rated Control Circuit Voltage (Uc):
50 Hz 24 ... 60 V

60 Hz 24 ... 60 V

DC Operation 20 ... 60 V
Coil Consumption:
Holding at Max. Rated Control Circuit Voltage 50 Hz 8.5 V·A

Holding at Max. Rated Control Circuit Voltage 60 Hz 8.5 V·A

Holding at Max. Rated Control Circuit Voltage DC 3 W

Pull-in at Max. Rated Control Circuit Voltage 50 Hz 475 V·A

Pull-in at Max. Rated Control Circuit Voltage 60 Hz 475 V·A

Pull-in at Max. Rated Control Circuit Voltage DC 400 W
Power Loss:
at Rated Operating Conditions per Pole 72 W
Operate Time:
Between Coil De-energization and NO Contact Opening 45 ... 80 ms

Between Coil Energization and NO Contact Closing 30 ... 60 ms
Connecting Capacity Main Circuit:
Flexible 1 x 16 ... 240 mm²

Rigid Al-Cable 1 x 185 ... 240 mm²

Rigid Cu-Cable 2 x 70 ... 185 mm²
Connecting Capacity Auxiliary Circuit:
Flexible with Ferrule 2x 0.75 ... 2.5 mm²

Flexible with Insulated Ferrule 2x 0.75 ... 2.5 mm²

Flexible 2x0.75 ... 2.5 mm²

Solid 2 x 1 ... 4 mm²

Stranded 2 x 1 .... 4 mm²
Degree of Protection:
acc. to IEC 60529, IEC 60947-1, EN 60529 Coil Terminals IP20

acc. to IEC 60529, IEC 60947-1, EN 60529 Main Terminals IP00
Tightening Torque:
Cable Lug 28 N·m

Main Circuit 22 ... 43 N·m
Terminal Type:
Main Circuit: Bars
Product Name:
Block Contactor
Technical UL/CSA
Maximum Operating Voltage UL/CSA:
Main Circuit 1000 V
General Use Rating UL/CSA:
(1000 V AC) 520 A
Horsepower Rating UL/CSA:
(200 ... 208 V AC) Three Phase 50 Hp

(200 V AC) Three Phase 125 hp

(208 V AC) Three Phase 125 hp

(220 ... 240 V AC) Three Phase 60 Hp

(220 ... 240 V AC) Three Phase 150 hp

(440 ... 480 V AC) Three Phase 125 Hp

(440 ... 480 V AC) Three Phase 300 hp

(550 ... 600 V AC) Three Phase 150 Hp

(550 ... 600 V AC) Three Phase 350 hp
Environmental
Ambient Air Temperature:
Close to Contactor Fitted with Thermal O/L Relay (0.85 ... 1.1 Uc) -25 ... 50 °C

Close to Contactor without Thermal O/L Relay (0.85 ... 1.1 Uc) -40 ... 70 °C

Close to Contactor for Storage -40 ... 70 °C
Maximum Operating Altitude Permissible:
Without Derating 3000 m
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
2CMT2021-006202
RoHS Information:
2CMT2021-006277
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Toxic Substances Control Act - TSCA:
2CMT2023-006525
WEEE B2C / B2B:
Business To Business
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
Non-hazardous waste is sent to a landfill, where there is no alternative option available within 100km of a facility
End Of Life Disassembling Instructions:
1SFC100112M0002
Environmental Product Declaration - EPD:
1SFC100104D0201
Improved Energy Efficiency for Customers:
Product Efficiency - Product considered more energy-efficient compared to similar product on market or older products from the same line
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  76.3 %
Sustainable Material Content in Product (wt. %):
Recycled Metal -  33 %
Certificates and Declarations
A2L Certificate – UL:
9AKK108468A6695
ABS Certificate:
14-LD1092198-PDA
BV Certificate:
BV_36353_A0BV
CB Certificate:
SEMKO_SE-73326
CQC Certificate:
CQC2014010304676670
Declaration of Conformity - CCC:
2020980304001305
Declaration of Conformity - CE:
2CMT2015-005439
Declaration of Conformity - UKCA:
2CMT2020-006118
EAC Certificate:
9AKK107046A8618
LR Certificate:
LR_14_70011(E1)
PRS Certificate:
TE_2092_880423_16
RINA Certificate:
ELE060313XG_002
RMRS Certificate:
9AKK107045A6978
UL Certificate:
20140910-E73397
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
212 mm
Package Level 1 Depth / Length:
262 mm
Package Level 1 Height:
212 mm
Package Level 1 Gross Weight:
6.4 kg
Package Level 1 EAN:
7320500504338
External Classifications and Standards
Object Classification Code:
Q
ETIM 7:
EC000066 - Power contactor, AC switching
ETIM 8:
EC000066 - Power contactor, AC switching
ETIM 9:
EC000066 - Power contactor, AC switching
eClass:
V11.0 : 27371003
UNSPSC:
39121529
IDEA Granular Category Code (IGCC):
4758 >> Iec Contactors
E-Number (Finland):
3707244
E-Number (Norway):
4117790
E-Number (Sweden):
3210346
Accessories
No downloads available
EPLAN DATA AF370-40-11-11
2D & 3D Data AF370-40-11-11
6.3.0.53655