AF305-30-11-13
AF305-30-11-13
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

AF305-30-11-13

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Contactors
  5. Block Contactors
  6. AF Contactors
  7. AF305
- Show Less..
No label translation
General Information
Extended Product Type:
AF305-30-11-13
Product ID:
1SFL587002R1311
EAN:
7320500481776
Catalog Description:
AF305-30-11-13 Contactor
Long Description:
The AF305-30-11-13 is a 3 pole - 1000 V IEC or 600 V UL contactor with pre-mounted auxiliary contacts and Main Circuit Bars, controlling motors up to 160 kW / 400 V AC (AC-3) or 250 hp / 480 V UL and switching power circuits up to 500 A (AC-1) or 400 A UL general use. Thanks to the AF technology, the contactor has a wide control voltage range (100-250 V 50/60 Hz and DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories. Includes Mounting kit, containing all neccessary screws, washers and sockets for connecting the terminals, and screws for mounting the device.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Supplier Information - AETAD009
Country or Territory of Origin:
India
Lead Time:
0 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
AETAD009EXPU
Supplier Information - BRABB008
Country or Territory of Origin:
India
Lead Time:
0 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
BRABB008EXPU
Supplier Information - CHSEC006
Country or Territory of Origin:
India
Lead Time:
0 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
CHSEC006EXPU
Supplier Information - CNILX002
Country or Territory of Origin:
China
Lead Time:
28 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Inactive
Quote Only:
No
Supplier Information - INABB003
Country or Territory of Origin:
India
Made To Order:
No
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
INABB003EXPU
Warranty Return:
Product under warranty must be returned
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85364900
Popular Downloads
EPLAN Data:
9AAC175203_EPLAN
Data Sheet, Technical Information:
1SBC100214C0202
Data Sheet, Technical Information (Part 2):
1SAC200017M0002
Instructions and Manuals:
1SFC100008M0201
CAD Dimensional Drawing:
2CDC001079B0201
Dimension Diagram:
1SFB535001G1060
Dimensions
Product Net Width:
140 mm
Product Net Depth / Length:
180 mm
Product Net Height:
225 mm
Product Net Weight:
3.9 kg
Technical
Number of Main Contacts NO:
3
Number of Main Contacts NC:
0
Number of Auxiliary Contacts NO:
1
Number of Auxiliary Contacts NC:
1
Number of Poles:
3P
Rated Operational Voltage:
Main Circuit 1000 V
Rated Frequency (f):
Main Circuit 50 / 60 Hz
Conventional Free-air Thermal Current (Ith):
acc. to IEC 60947-4-1, Open Contactors Θ = 40 °C 500 A
Rated Operational Current AC-1 (Ie):
(1000 V) 40 °C 375 A

(1000 V) 55 °C 325 A

(1000 V) 60 °C 325 A

(1000 V) 70 °C 260 A

(690 V) 40 °C 500 A

(690 V) 55 °C 400 A

(690 V) 70 °C 325 A
Rated Operational Current AC-3 (Ie):
(415 V) 55 °C 305 A

(440 V) 55 °C 305 A

(500 V) 55 °C 290 A

(690 V) 55 °C 290 A

(1000 V) 55 °C 131 A

(380 / 400 V) 55 °C 305 A

(220 / 230 / 240 V) 55 °C 305 A
Rated Operational Current DC-1 (Ie):
(110 V) 1-Pole, 40 °C 500 A

(220 V) 2 Poles in Series, 40 °C 500 A

(220 V) 3 Poles in Series, 40 °C 500 A
Rated Operational Current DC-3 (Ie):
(110 V) 2 Poles in Series, 40 °C 400 A

(220 V) 3 Poles in Series, 40 °C 400 A
Rated Operational Current DC-5 (Ie):
(110 V) 2 Poles in Series, 40 °C 400 A

(220 V) 3 Poles in Series, 40 °C 400 A
Rated Operational Power AC-3 (Pe):
(415 V) 160 kW

(440 V) 160 kW

(500 V) 200 kW

(690 V) 250 kW

(1000 V) 185 kW

(380 / 400 V) 160 kW

(220 / 230 / 240 V) 90 kW
Rated Breaking Capacity AC-3:
8 x Ie AC-3
Rated Making Capacity AC-3:
10 x Ie AC-3
Short-Circuit Protective Devices:
gG Type Fuses 500 A
Rated Short-time Withstand Current Low Voltage (Icw):
at 40 °C Ambient Temp, in Free Air, from a Cold State 10 s 2440 A

at 40 °C Ambient Temp, in Free Air, from a Cold State 15 min 500 A

at 40 °C Ambient Temp, in Free Air, from a Cold State 1 min 996 A

at 40 °C Ambient Temp, in Free Air, from a Cold State 1 s 3050 A

at 40 °C Ambient Temp, in Free Air, from a Cold State 30 s 1409 A
Maximum Breaking Capacity:
cos phi=0.45 (cos phi=0.35 for Ie > 100 A) at 440 V 4600 A

cos phi=0.45 (cos phi=0.35 for Ie > 100 A) at 690 V 3800 A
Rated Insulation Voltage (Ui):
acc. to IEC 60947-4-1 and VDE 0110 (Gr. C) 1000 V

acc. to UL/CSA 1000 V
Rated Impulse Withstand Voltage (Uimp):
Main Circuit 8 kV
Maximum Electrical Switching Frequency:
(AC-1) 300 cycles per hour

(AC-2 / AC-4) 150 cycles per hour

(AC-3) 300 cycles per hour
Mechanical Durability:
5 million
Maximum Mechanical Switching Frequency:
300 cycles per hour
Coil Operating Limits:
(acc. to IEC 60947-4-1)  0.85 x Uc Min. ... 1.1 x Uc Max. (at θ ≤ 70 °C)
Rated Control Circuit Voltage (Uc):
50 Hz 100 ... 250 V

60 Hz 100 ... 250 V

DC Operation 100 ... 250 V
Coil Consumption:
Holding at Max. Rated Control Circuit Voltage 50 Hz 17.5 V·A

Holding at Max. Rated Control Circuit Voltage 60 Hz 17.5 V·A

Holding at Max. Rated Control Circuit Voltage DC 4.5 W

Pull-in at Max. Rated Control Circuit Voltage 50 Hz 385 V·A

Pull-in at Max. Rated Control Circuit Voltage 60 Hz 385 V·A

Pull-in at Max. Rated Control Circuit Voltage DC 410 W
Power Loss:
at Rated Operating Conditions per Pole 19 W
Operate Time:
Between Coil De-energization and NO Contact Opening 37 ... 47 ms

Between Coil Energization and NO Contact Closing 25 ... 55 ms
Connecting Capacity Main Circuit:
Flexible 1 x 16 ... 240 mm²

Rigid Al-Cable 1 x 185 ... 240 mm²

Rigid Cu-Cable 2 x 70 ... 185 mm²
Connecting Capacity Auxiliary Circuit:
Flexible with Ferrule 1x 0.75 ... 2.5 mm²

Flexible with Insulated Ferrule 2x 0.75 ... 2.5 mm²

Flexible 1x0.75 ... 2.5 mm²

Solid 2 x 1 ... 4 mm²

Stranded 1 x 1 .... 4 mm²
Connecting Capacity:
Flexible 2 x 70 ... 185 mm²

Rigid Al-Cable 1 x 185 ... 240 mm²

Rigid Cu-Cable 2 x 70 ... 185 mm²
Degree of Protection:
acc. to IEC 60529, IEC 60947-1, EN 60529 Coil Terminals IP20

acc. to IEC 60529, IEC 60947-1, EN 60529 Main Terminals IP00
Tightening Torque:
Cable Lug 28 N·m

Main Circuit 22 ... 43 N·m
Terminal Type:
Main Circuit: Bars
Product Name:
Block Contactor
Technical UL/CSA
Maximum Operating Voltage UL/CSA:
Main Circuit 1000 V
General Use Rating UL/CSA:
(1000 V AC) 400 A
Horsepower Rating UL/CSA:
(200 V AC) Three Phase 100 hp

(208 V AC) Three Phase 100 hp

(220 ... 240 V AC) Three Phase 125 hp

(440 ... 480 V AC) Three Phase 250 hp

(550 ... 600 V AC) Three Phase 300 hp
Full Load Amps Motor Use:
(440 ... 480 V AC) Three Phase 302 A

(550 ... 600 V AC) Three Phase 289 A
Environmental
Ambient Air Temperature:
Close to Contactor Fitted with Thermal O/L Relay (0.85 ... 1.1 Uc) -25 ... 50 °C

Close to Contactor without Thermal O/L Relay (0.85 ... 1.1 Uc) -40 ... 70 °C

Close to Contactor for Storage -40 ... 70 °C
Maximum Operating Altitude Permissible:
Without Derating 3000 m
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
2CMT2021-006202
RoHS Information:
2CMT2021-006277
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Toxic Substances Control Act - TSCA:
2CMT2023-006525
WEEE B2C / B2B:
Business To Business
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
Non-hazardous waste is sent to a landfill, where there is no alternative option available within 100km of a facility
End Of Life Disassembling Instructions:
1SFC100112M0002
Environmental Product Declaration - EPD:
1SFC100104D0201
2TFP200030A1001
Improved Energy Efficiency for Customers:
Product Efficiency - Product considered more energy-efficient compared to similar product on market or older products from the same line
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  76.3 %
Sustainable Material Content in Product (wt. %):
Recycled Metal -  33 %
Certificates and Declarations
A2L Certificate – UL:
9AKK108468A6695
ABS Certificate:
14-LD1092198-PDA
BV Certificate:
BV_36353_A0BV
CB Certificate:
SE-89316
CCS Certificate:
GB14T00030
CQC Certificate:
CQC2014010304676670
CQC2014010304673866
Declaration of Conformity - CCC:
2020980304001305
2020980304001068
Declaration of Conformity - CE:
2CMT2015-005439
Declaration of Conformity - UKCA:
2CMT2020-006118
DNV Certificate:
DNV_E-14043
EAC Certificate:
9AKK107046A8618
GL Certificate:
GL_95073-14HH
LR Certificate:
LR_14_70011(E1)
PRS Certificate:
TE_2092_880423_16
RINA Certificate:
ELE060313XG_002
RMRS Certificate:
9AKK107045A6978
UL Certificate:
20121217-E36588
UL Listing Card:
UL_E36588
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
263 mm
Package Level 1 Depth / Length:
203 mm
Package Level 1 Height:
289 mm
Package Level 1 Gross Weight:
4.6 kg
Package Level 1 EAN:
7320500481776
External Classifications and Standards
Object Classification Code:
Q
ETIM 7:
EC000066 - Power contactor, AC switching
ETIM 8:
EC000066 - Power contactor, AC switching
ETIM 9:
EC000066 - Power contactor, AC switching
eClass:
V11.0 : 27371003
UNSPSC:
39121529
IDEA Granular Category Code (IGCC):
4758 >> Iec Contactors
E-Number (Finland):
3706486
E-Number (Norway):
4117650
E-Number (Sweden):
3210163
Accessories
No downloads available
EPLAN DATA AF305-30-11-13
2D & 3D Data AF305-30-11-13
6.3.0.53655