AF146-30-11-11
AF146-30-11-11
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

AF146-30-11-11

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Contactors
  5. Block Contactors
  6. AF Contactors
  7. AF146
- Show Less..
No label translation
General Information
Extended Product Type:
AF146-30-11-11
Product ID:
1SFL467001R1111
EAN:
7320500482056
Catalog Description:
AF146-30-11-11 Contactor
Long Description:
The AF146-30-11-11 is a 3 pole - 1000 V IEC or 600 V UL contactor with pre-mounted auxiliary contacts and double clamp, controlling motors up to 75 kW / 400 V AC (AC-3) or 100 hp / 480 V UL and switching power circuits up to 225 A (AC-1) or 200 A UL general use. Thanks to the AF technology, the contactor has a wide control voltage range (24-60 V 50/60 Hz and 20-60 V DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85364900
Popular Downloads
EPLAN Data:
9AAC174540_EPLAN
Data Sheet, Technical Information:
1SBC100214C0202
Data Sheet, Technical Information (Part 2):
1SAC200017M0002
Instructions and Manuals:
1SFC100003M0201
CAD Dimensional Drawing:
2CDC001079B0201
Dimensions
Product Net Width:
90 mm
Product Net Depth / Length:
126 mm
Product Net Height:
150 mm
Product Net Weight:
1.55 kg
Dimension Diagram:
1SFB535001G1051
Technical
Number of Main Contacts NO:
3
Number of Main Contacts NC:
0
Number of Auxiliary Contacts NO:
1
Number of Auxiliary Contacts NC:
1
Number of Poles:
3P
Rated Operational Voltage:
Main Circuit 1000 V
Rated Frequency (f):
Main Circuit 50 / 60 Hz
Conventional Free-air Thermal Current (Ith):
acc. to IEC 60947-4-1, Open Contactors Θ = 40 °C 225 A
Rated Operational Current AC-1 (Ie):
(1000 V) 40 °C 225 A

(1000 V) 55 °C 200 A

(1000 V) 60 °C 200 A

(1000 V) 70 °C 175 A

(690 V) 40 °C 225 A

(690 V) 55 °C 200 A

(690 V) 60 °C 200 A

(690 V) 70 °C 175 A
Rated Operational Current AC-3 (Ie):
(415 V) 55 °C 146 A

(440 V) 55 °C 146 A

(500 V) 55 °C 130 A

(690 V) 55 °C 93 A

(1000 V) 55 °C 60 A

(380 / 400 V) 55 °C 146 A

(220 / 230 / 240 V) 55 °C 146 A
Rated Operational Current AC-3e (Ie):
(415 V) 60 °C 146 A

(440 V) 60 °C 146 A

(500 V) 60 °C 130 A

(690 V) 60 °C 93 A

(1000 V) 60 °C 54 A

(380 / 400 V) 60 °C 146 A

(220 / 230 / 240 V) 60 °C 146 A
Rated Operational Power AC-3 (Pe):
(415 V) 75 kW

(440 V) 90 kW

(500 V) 90 kW

(690 V) 90 kW

(1000 V) 75 kW

(380 / 400 V) 75 kW

(220 / 230 / 240 V) 45 kW
Rated Operational Power AC-3e (Pe):
(415 V) 75 kW

(440 V) 90 kW

(500 V) 90 kW

(690 V) 90 kW

(1000 V) 75 kW

(380 / 400 V) 75 kW

(220 / 230 / 240 V) 45 kW
Rated Breaking Capacity AC-3:
8 x Ie AC-3
Rated Breaking Capacity AC-3e:
8.5 x Ie AC-3e
Rated Making Capacity AC-3:
10 x Ie AC-3
Rated Making Capacity AC-3e:
12 x Ie AC-3e
Short-Circuit Protective Devices:
gG Type Fuses 315 A
Rated Short-time Withstand Current Low Voltage (Icw):
at 40 °C Ambient Temp, in Free Air, from a Cold State 10 s 200 A

at 40 °C Ambient Temp, in Free Air, from a Cold State 15 min 674 A

at 40 °C Ambient Temp, in Free Air, from a Cold State 1 min 1460 A

at 40 °C Ambient Temp, in Free Air, from a Cold State 1 s 1168 A

at 40 °C Ambient Temp, in Free Air, from a Cold State 30 s 477 A
Maximum Breaking Capacity:
cos phi=0.45 (cos phi=0.35 for Ie > 100 A) at 440 V 3000 A

cos phi=0.45 (cos phi=0.35 for Ie > 100 A) at 690 V 1500 A
Rated Insulation Voltage (Ui):
acc. to IEC 60947-4-1 and VDE 0110 (Gr. C) 1000 V

acc. to UL/CSA 600 V
Rated Impulse Withstand Voltage (Uimp):
Main Circuit 8 kV
Maximum Electrical Switching Frequency:
(AC-1) 300 cycles per hour

(AC-2 / AC-4) 150 cycles per hour

(AC-3) 300 cycles per hour
Mechanical Durability:
5 million
Maximum Mechanical Switching Frequency:
300 cycles per hour
Coil Operating Limits:
(acc. to IEC 60947-4-1)  0.85 x Uc Min. ... 1.1 x Uc Max. (at θ ≤ 70 °C)
Rated Control Circuit Voltage (Uc):
50 Hz 24 ... 60 V

60 Hz 24 ... 60 V

DC Operation 20 ... 60 V
Coil Consumption:
Holding at Max. Rated Control Circuit Voltage 50 Hz 4.9 V·A

Holding at Max. Rated Control Circuit Voltage 60 Hz 4.9 V·A

Holding at Max. Rated Control Circuit Voltage DC 2.7 V·A

Holding at Max. Rated Control Circuit Voltage DC 2.7 W

Pull-in at Max. Rated Control Circuit Voltage 50 Hz 305 V·A

Pull-in at Max. Rated Control Circuit Voltage 60 Hz 305 V·A

Pull-in at Max. Rated Control Circuit Voltage DC 420 V·A

Pull-in at Max. Rated Control Circuit Voltage DC 420 W
Power Loss:
at Rated Operating Conditions per Pole 10 W
Operate Time:
Between Coil De-energization and NO Contact Opening 37 ... 47 ms

Between Coil Energization and NO Contact Closing 25 ... 55 ms
Connecting Capacity Main Circuit:
Flexible 2 x 10 ... 70 mm²

Rigid Cu-Cable 2 x 10 ... 95 mm²
Connecting Capacity Auxiliary Circuit:
Flexible with Ferrule 2x 0.75 ... 2.5 mm²

Flexible with Insulated Ferrule 2x 0.75 ... 2.5 mm²

Flexible 2x0.75 ... 2.5 mm²

Solid 1 x 1 ... 4 mm²

Solid 2 x 1 ... 4 mm²

Stranded 2 x 1 .... 4 mm²
Connecting Capacity:
Flexible 2 x 10 ... 70 mm²

Rigid Cu-Cable 2 x 10 ... 95 mm²
Degree of Protection:
acc. to IEC 60529, IEC 60947-1, EN 60529 Auxiliary Terminals IP40

acc. to IEC 60529, IEC 60947-1, EN 60529 Coil Terminals IP20

acc. to IEC 60529, IEC 60947-1, EN 60529 Main Terminals IP00
Tightening Torque:
Cable Lug 9 N·m

Main Circuit 8 N·m
Terminal Type:
Double Clamp
Product Name:
Block Contactor
Technical UL/CSA
Maximum Operating Voltage UL/CSA:
Main Circuit 600 V
General Use Rating UL/CSA:
(1000 V AC) 200 A
Horsepower Rating UL/CSA:
(200 V AC) Three Phase 40 hp

(208 V AC) Three Phase 40 hp

(220 ... 240 V AC) Three Phase 20 Hp

(220 ... 240 V AC) Three Phase 50 hp

(440 ... 480 V AC) Three Phase 40 Hp

(440 ... 480 V AC) Three Phase 100 hp

(550 ... 600 V AC) Three Phase 50 Hp

(550 ... 600 V AC) Three Phase 125 hp
Full Load Amps Motor Use:
(440 ... 480 V AC) Three Phase 124 A

(550 ... 600 V AC) Three Phase 125 A
Environmental
Ambient Air Temperature:
Close to Contactor Fitted with Thermal O/L Relay (0.85 ... 1.1 Uc) -25 ... 50 °C

Close to Contactor Fitted with Thermal O/L Relay (0.85 ... 1.1 Uc) -25 ... 55 °C

Close to Contactor without Thermal O/L Relay (0.85 ... 1.1 Uc) -40 ... 70 °C

Close to Contactor for Storage -40 ... 70 °C
Maximum Operating Altitude Permissible:
Without Derating 3000 m
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
2CMT2021-006202
RoHS Declaration:
2CMT2021-006277
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Toxic Substances Control Act - TSCA:
2CMT2023-006525
WEEE B2C / B2B:
Business To Business
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
Non-hazardous waste is sent to a landfill, where there is no alternative option available within 100km of a facility
End Of Life Disassembling Instructions:
1SFC100112M0001
Environmental Product Declaration - EPD:
1SFC100092D0201
2TFP200059A1001
Improved Energy Efficiency for Customers:
Product Efficiency - Product requires less energy to operate compared to similar product on market or older products from the same line
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  87.8 %
Certificates and Declarations
A2L Certificate – UL:
9AKK108468A6693
ABS Certificate:
14-LD1092198-PDA
14-LD1092198-1-PDA-DUP
BV Certificate:
BV_36353_A0BV
CB Certificate:
SEMKO_SE-70479M1
CCS Certificate:
GB14T00030
CQC Certificate:
CQC2013010304604055
Declaration of Conformity - CCC:
2020980304001304
Declaration of Conformity - CE:
2CMT2015-005439
Declaration of Conformity - UKCA:
2CMT2020-006118
DNV Certificate:
DNV_E-14043
KC Certificate:
9AKK107046A9910
LR Certificate:
16-20064
PRS Certificate:
TE_2092_880423_16
RINA Certificate:
ELE060313XG_002
RMRS Certificate:
9AKK107045A6978
UL Certificate:
20120925-E36588
UL Listing Card:
UL_E36588
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
207 mm
Package Level 1 Depth / Length:
216 mm
Package Level 1 Height:
150 mm
Package Level 1 Gross Weight:
1.75 kg
Package Level 1 EAN:
7320500482056
External Classifications and Standards
Object Classification Code:
Q
ETIM 7:
EC000066 - Power contactor, AC switching
ETIM 8:
EC000066 - Power contactor, AC switching
ETIM 9:
EC000066 - Power contactor, AC switching
eClass:
V11.0 : 27371003
UNSPSC:
39121529
IDEA Granular Category Code (IGCC):
4758 >> Iec Contactors
E-Number (Finland):
3706364
E-Number (Norway):
4117630
Accessories
No downloads available
EPLAN DATA AF146-30-11-11
2D & 3D Data AF146-30-11-11
6.3.0.53655