UA110-30-00RA-80
UA110-30-00RA-80
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

UA110-30-00RA-80

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Contactors
  5. Block Contactors
  6. UA and UA..RA Contactors
  7. UA110RA
- Show Less..
No label translation
General Information
Extended Product Type:
UA110-30-00RA-80
Product ID:
1SFL451024R8000
EAN:
7320500260524
Catalog Description:
UA110-30-00RA 220-230V 50Hz Contactor
Long Description:
A 3-phase Contactor suitable for Capacitor switching application. Maximum permissible peak current 100 times the nominal RMS current. Operated with a control voltage, versions from 24…….690 V
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85364900
Popular Downloads
Data Sheet, Technical Information:
1SBC100214C0202
Instructions and Manuals:
5309660-60
CAD Dimensional Drawing:
2CDC001079B0201
Dimensions
Product Net Width:
90 mm
Product Net Depth / Length:
155.6 mm
Product Net Height:
170 mm
Product Net Weight:
1.8 kg
Technical
Number of Main Contacts NO:
3
Number of Main Contacts NC:
0
Number of Auxiliary Contacts NO:
0
Number of Auxiliary Contacts NC:
0
Number of Poles:
3P
Rated Operational Voltage:
Main Circuit 1000 V
Rated Frequency (f):
Main Circuit 50 Hz
Conventional Free-air Thermal Current (Ith):
acc. to IEC 60947-4-1, Open Contactors Θ = 40 °C 160 A
Rated Operational Current AC-1 (Ie):
(690 V) 40 °C 160 A

(690 V) 55 °C 145 A

(690 V) 60 °C 145 A

(690 V) 70 °C 130 A
Rated Operational Current AC-3 (Ie):
(415 V) 55 °C 110 A

(440 V) 55 °C 100 A

(500 V) 55 °C 100 A

(690 V) 55 °C 82 A

(1000 V) 55 °C 30 A

(380 / 400 V) 55 °C 110 A

(220 / 230 / 240 V) 55 °C 110 A
Rated Operational Power AC-6b (Pe):
(230 / 240 V) 40 °C, 50 / 60 Hz 45 kvar

(230 / 240 V) 55 °C, 50 / 60 Hz 40 kvar

(230 / 240 V) 70 °C, 50 / 60 Hz 35 kvar

(400 / 415 V) 40 °C, 50 / 60 Hz 80 kvar

(400 / 415 V) 70 °C, 50 / 60 Hz 60 kvar

(400 / 415 V) 55 °C, 50 / 60 Hz 70 kvar

(440 V) 40 °C, 50 / 60 Hz 85 kvar

(440 V) 55 °C, 50 / 60 Hz 75 kvar

(440 V) 70 °C, 50 / 60 Hz 70 kvar

(500 / 550 V), 40 °C, 50 / 60 Hz 95 kvar

(500 / 550 V) 55 °C, 50 / 60 Hz 82 kvar

(500 / 550 V) 70 °C, 50 / 60 Hz 78 kvar

(690 V) 40 °C, 50 / 60 Hz 130 kvar

(690 V) 55 °C, 50 / 60 Hz 110 kvar

(690 V) 70 °C, 50 / 60 Hz 100 kvar
Rated Breaking Capacity AC-3:
8 x Ie AC-3
Rated Making Capacity AC-3:
10 x Ie AC-3
Maximum Breaking Capacity:
cos phi=0.45 (cos phi=0.35 for Ie > 100 A) at 440 V 1160 A

cos phi=0.45 (cos phi=0.35 for Ie > 100 A) at 690 V 800 A
Rated Insulation Voltage (Ui):
acc. to IEC 60947-4-1 and VDE 0110 (Gr. C) 1000 V

acc. to UL/CSA 600 V
Rated Impulse Withstand Voltage (Uimp):
Main Circuit 8 kV
Maximum Electrical Switching Frequency:
(AC-1) 300 cycles per hour

(AC-2 / AC-4) 150 cycles per hour

(AC-3) 300 cycles per hour
Mechanical Durability:
10 million
Maximum Mechanical Switching Frequency:
3600 cycles per hour
Coil Operating Limits:
(acc. to IEC 60947-4-1)  0.85 x Uc Min. ... 1.1 x Uc Max. (at θ ≤ 70 °C)
Rated Control Circuit Voltage (Uc):
50 Hz 220 ... 230 V

60 Hz 230 ... 240 V
Coil Consumption:
Holding at Max. Rated Control Circuit Voltage 50 Hz 22 V·A

Holding at Max. Rated Control Circuit Voltage 60 Hz 26 V·A

Pull-in at Max. Rated Control Circuit Voltage 50 Hz 350 V·A

Pull-in at Max. Rated Control Circuit Voltage 60 Hz 450 V·A
Power Loss:
at Rated Operating Conditions per Pole 7.5 W
Operate Time:
Between Coil De-energization and NC Contact Closing 7 ... 15 ms

Between Coil Energization and NO Contact Closing 10 ... 25 ms
Connecting Capacity Main Circuit:
Bar 30 mm²

Flexible with Cable End 1 x 10 ... 70 mm²

Rigid 2 x 6 ... 65 mm²
Connecting Capacity Auxiliary Circuit:
Flexible with Ferrule 2x 0.75 ... 2.5 mm²

Flexible with Insulated Ferrule 2x 0.75 ... 2.5 mm²

Flexible 2x0.75 ... 2.5 mm²

Solid 2 x 1 ... 4 mm²

Stranded 1 x 1 .... 4 mm²
Connecting Capacity:
Bar 30 mm²

Flexible with Cable End 2 x 6 ... 35 mm²

Rigid 1 x 10 ... 95 mm²
Degree of Protection:
acc. to IEC 60529, IEC 60947-1, EN 60529 Coil Terminals IP20

acc. to IEC 60529, IEC 60947-1, EN 60529 Main Terminals IP10
Connecting Terminals (delivered in open position) Main Poles:
M8 hexagon socket screw with single connector
Tightening Torque:
Main Circuit 8 N·m
Terminal Type:
Cable Clamp
Product Name:
Block Contactor
Technical UL/CSA
Maximum Operating Voltage UL/CSA:
Main Circuit 600 V
Environmental
Ambient Air Temperature:
Close to Contactor Fitted with Thermal O/L Relay (0.85 ... 1.1 Uc) -25 ... 50 °C

Close to Contactor without Thermal O/L Relay (0.85 ... 1.1 Uc) -40 ... 70 °C

Close to Contactor for Storage -60 ... +80 °C
Maximum Operating Altitude Permissible:
Without Derating 3000 m
Resistance to Shock acc. to IEC 60068-2-27:
Half-sine Pulse for 11 ms, No Change in Contact Position, Open, Shock Direction: A 20 g

Half-sine Pulse for 11 ms, No Change in Contact Position, Closed, Shock Direction: A 20 g

Half-sine Pulse for 11 ms, No Change in Contact Position, Closed, Shock Direction: B1 15 g

Half-sine Pulse for 11 ms, No Change in Contact Position, Closed, Shock Direction: C1 20 g

Half-sine Pulse for 11 ms, No Change in Contact Position, Closed, Shock Direction: C2 20 g

Half-sine Pulse for 11 ms, No Change in Contact Position, Open, Shock Direction: B1 5 g

Half-sine Pulse for 11 ms, No Change in Contact Position, Open, Shock Direction: B2 15 g

Half-sine Pulse for 11 ms, No Change in Contact Position, Open, Shock Direction: C1 20 g

Half-sine Pulse for 11 ms, No Change in Contact Position, Open, Shock Direction: C2 20 g
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
2CMT2021-006202
RoHS Declaration:
2CMT2021-006277
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Toxic Substances Control Act - TSCA:
2CMT2023-006525
WEEE B2C / B2B:
Business To Business
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
Certificates and Declarations
CB Certificate:
CB_CN64637
Declaration of Conformity - CE:
9AKK108471A1807
Declaration of Conformity - UKCA:
2CMT2020-006118
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
170 mm
Package Level 1 Depth / Length:
140 mm
Package Level 1 Height:
170 mm
Package Level 1 Gross Weight:
2 kg
Package Level 1 EAN:
7320500260524
External Classifications and Standards
Object Classification Code:
Q
ETIM 7:
EC001079 - Capacitor contactor
ETIM 8:
EC001079 - Capacitor contactor
ETIM 9:
EC001079 - Capacitor contactor
eClass:
V11.0 : 27371006
UNSPSC:
39121529
IDEA Granular Category Code (IGCC):
4756 >> Capacitor magnet contactor
E-Number (Finland):
3709348
Accessories
No downloads available
2D & 3D Data UA110-30-00RA-80
6.3.0.53655