AB-ETHERNET-IP-2
1SFA899300R1006
7320500505397
AB-ETHERNET-IP-2 Communication Module
Anybus module for ETHERNET-IP 2 port
No
Sweden
0 day
Check technical info before ordering
No more available. No replacement
Inactive
4001
Product under warranty must be returned
999 day
Active
CSB
CNIAB001EXPU
Only for warranty purposes. Not available for normal sales
Price is valid until the current stock lasts. This item belongs to a product which is in the obsolete phase and no longer available. Please contact local product sales in order to find a replacing product
Standard delivery time 0 day
1 piece
85389099
50 mm
22 mm
52 mm
0.03 kg
IP20
ANYBUS
Operation -25 ... +60 °C
Storage -40 ... +70 °C
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Business To Business
5. Small Equipment (No External Dimension More Than 50 cm)
72 mm
82 mm
24 mm
0.04 kg
box 1 piece
Q
EC001604 - Fieldbus, decentr. periphery - communication module
V11.0 : 27242608
32151802
3587 >> Fieldbus, decentr. periphery - communication module