AB-PROFIBUS-1
1SFA899300R1001
7320500505342
AB-PROFIBUS-1 Communication Module
Anybus module for PROFIBUS 1 port
No
Sweden (SE)
0 day
Check technical info before ordering
No more available. No replacement
Inactive
4001
Product under warranty must be returned
999 day
1 day
Active
CSB
CNIAB001EXPU
Only for warranty purposes. Not available for normal sales
Price is valid until the current stock lasts. This item belongs to a product which is in the obsolete phase and no longer available. Please contact local product sales in order to find a replacing product
Standard delivery time 0 day
1 piece
85389099
50 mm
22.25 mm
56.6 mm
0.029 kg
IP20
ANYBUS
Operation -25 ... +60 °C
Storage -40 ... +70 °C
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Business To Business
5. Small Equipment (No External Dimension More Than 50 cm)
79.9 mm
73.5 mm
27.95 mm
0.043 kg
box 1 piece
Q
EC001604 - Fieldbus, decentr. periphery - communication module
V11.0 : 27242608
32151802
3587 >> Fieldbus, decentr. periphery - communication module