• Categories
  • Filters
  • Search options
  • All Offerings
No favorite views
No favorites - select star in breadcrumbs to add or remove favorite categories
Control System Products (1)
Drives (2739)
Electric Vehicle Charging (15)
Low Voltage Products and Systems (353889)
Measurement and Analytics (9)
Mechanical Power Transmission (49771)
Medium Voltage Products and Systems (333)
Mining Solutions (4)
Motors and Generators (84100)
Oil & Gas Solutions (2)
PLC Automation (723)
Power Converters and Controllers (362)
Robotics (26)
Traction Solutions (62)
UPS, Power Conditioning and Power Distribution (3600)
Absolute Loss, Drive (1044)
Accessories Available (24485)
Accessory Group (397)
Accessory Type (8890)
Accuracy (600)
Accuracy Class (277)
Action Type of the Contact Element (acc. to IEC 60947-5-1) (427)
Active Length of Sensor (2)
Actual Ratio (1064)
Actuating Force (84)
Actuation Speed (196)
Actuation Torque (127)
Actuator Marking (9589)
Actuator Material (5792)
Actuator Type (14581)
Adapter Type (3236)
Additional Control Voltage (2)
Adjustment Trimmer (1)
AGMA Size (937)
Alarm Notification Type (1)
Altitude (50155)
Ambient Air Temperature (38490)
Ambient Air Temperature Compensation (505)
Ambient Temperature (62321)
Ampere Rating (3620)
Analog Inputs (1704)
Analog Outputs (1784)
Angle Iron Size (206)
Angular Head Adjustment (196)
Angular Lever Adjustment (174)
Angular Misalignment (1841)
Antenna Gain (3)
Apparent Power Output (2301)
Application (64436)
Application Function (10147)
Application Sub Function (18208)
Armature Current (361)
Armature Inertia (129)
Armature Voltage (334)
Arrester Class (512)
Assured Operating Distance (23)
Assured Releasing Distance (23)
Audio Power (22)
Authentication Method (230)
Automatic Transfer Switch (45)
Auxiliary Circuit Load (226)
Auxiliary Voltage AC/DC (524)
Auxiliary Voltage DC (135)
Axial Misalignment (1685)
B10d Value (689)
Backstop Included (126)
Ballast Type (2237)
Base Color (458)
Base Shape (36)
Base Speed (981)
Base to Center Height (5091)
Base To Output Center Height (9134)
Basic Insulation Level (500)
Battery Autonomy (673)
Battery Capacity (63)
Battery Chemical Composition (159552)
Battery Cycle Life (2)
Battery Discharge Cut-Off Voltage (15)
Battery Integration Type (320)
Battery Life (43)
Battery Runtime (136)
Battery Size (165)
Battery Type (148047)
Battery Weight (159974)
Beam Exit Angle (5)
Bearing (51085)
Bearing Component Type (3608)
Bearing NDE (51089)
Bearing Series (4619)
Bearing Type (15036)
Bell Diameter (3)
Belt Height (3270)
Belt Length (4284)
Belt Reinforcement Material (4285)
Belt Type (4288)
Belt Width (4919)
Bend Angle (18)
Bend Radius (39)
Bezel Material (1620)
Bit Size (3)
Bit Type (3)
Block (1289)
Block Contactor Type (4301)
Bolt Circle (1354)
Bolt Size (8521)
Bolt to Bolt (9245)
Bolt Type (436)
Bolt Width (2760)
Bore Diameter (18045)
Bore Fit (892)
Bore Length (18572)
Bore Tolerance Standard (996)
Bore Type (84)
Box Type (183)
Brace Type (14)
Brake Present (8652)
Brand / Label (172344)
Broadcast Standard (36)
Buffer Voltage (11)
Built-In Depth (25944)
Built-In Diameter (104)
Built-In Height (2824)
Built-In Width (2876)
Bundle Diameter (1237)
Busbar Dimensions (1947)
Busbar Position (65)
Busbar Type (167)
Bushing Size (2542)
Bushing Type (2628)
Button Material (95)
Button Type (5)
Button/Cap Color Center (46)
By-pass Signal Relay (225)
Cable Core Identification (1)
Cable Cross-Section (1866)
Cable Diameter (749)
Cable Entry Position (3915)
Cable Length (623)
Cable Outlets Per Side (1977)
Cable Size (4005)
Cable System Category (51)
Cable Tie Material (21)
Cable Tie Width (17)
Cable Use (283)
Capacity Rating (735)
Case Size (10141)
Center Distance (9008)
Center to End of Shaft Distance (6170)
Certification Agency (18207)
Channel Configuration (14)
Channel Type (108)
Character Height (2)
Characteristic of Output (53)
Charge Time (3)
Charge Voltage (19)
Charging Protocol (86)
Chucking Range (9)
Circuit Breaker Type to be Associated (6859)
Circuit Integrity (143)
Clamp Material (5)
Clearance Between Contacts (7)
Clevis Pin Diameter (17)
Clevis Strength (3)
Clevis Type (19)
Climate Class Reference Standard (47)
Climatic Withstand (2856)
Clip Type (75)
Closing Time (24)
Closure Type (1186)
Clutch Brake Function (290)
Code Length (28)
Coil Consumption (4351)
Coil Operating Limits (2964)
Coil Time Constant Closed L/R (103)
Coil Time Constant Open L/R (103)
Coil Voltage Code (4371)
Collar Type (2349)
Color (85828)
Color of Display Background (4896)
Color of the Bezel (1473)
Color Temperature (1437)
Communication (1878)
Communication Connector Type (88)
Communication Interface (991)
Communication Protocol (1568)
Communication Protocol and Connection (127)
Communication Speed (43)
Comparative Tracking Index (CTI) (7)
Compatible Bus Systems (2137)
Conducted Disturbances Immunity acc. to IEC 61000-4-6 (35)
Conductor Category (344)
Conductor Range (7518)
Conductor Shape (344)
Conduit / Cable Range (29)
Conduit Connection Size (241)
Conduit Size (94)
Conduit Type (1)
Configuration Type (19356)
Conflict Minerals Status (40675)
Conn, Motor (42047)
Connecting Capacity (21358)
Connecting Capacity Auxiliary Circuit (4340)
Connecting Capacity Auxiliary Circuit UL/CSA (2336)
Connecting Capacity Control Circuit (3442)
Connecting Capacity Control Circuit UL/CSA (1517)
Connecting Capacity Input Circuit (71)
Connecting Capacity Input Circuit UL/CSA (54)
Connecting Capacity Main Circuit (8697)
Connecting Capacity Main Circuit UL/CSA (2518)
Connecting Capacity Output Circuit (79)
Connecting Capacity Output Circuit UL/CSA (54)
Connecting Capacity Supply Circuit (225)
Connecting Capacity UL/CSA (3817)
Connecting Terminals (delivered in open position) (1585)
Connecting Terminals (delivered in open position) Built-in Auxiliary Terminals (185)
Connecting Terminals (delivered in open position) Coils Terminals (1826)
Connecting Terminals (delivered in open position) Main Poles (1081)
Connection Configuration (17112)
Connection Mode and Capacity (31)
Connection Power (4)
Connection Space (537)
Connection Type (19112)
Connector A Type (46)
Consistency (Measured over 1 Million Operations) (196)
Construction Element (6567)
Construction Material (2121)
Construction Type (858)
Consumption Threshold (1)
Contact Element Form (acc. to IEC 60947-5-1) (218)
Contact Material (561)
Contact Position Indication (11052)
Contact Rail Material (2)
Contact Rating (63)
Contact Rating UL/CSA (1476)
Contact Sex (50)
Contact Type (209)
Contactor Starter Type (248)
Contacts Configuration (365)
Continuous Current Rating NEMA (635)
Continuous Operating Current (13)
Control Characteristic (71)
Control Element Color (440)
Control Supply Voltage (137)
Controller Processing Time (90)
Controller Type (945)
Conventional Free-air Thermal Current (9983)
Conventional Thermal Current (4695)
Cooling Method (15)
Co-ordination with Short-Circuit Protective Devices - Type 1 (1271)
Co-ordination with Short-Circuit Protective Devices - Type 2 (1035)
Coupling Component (1967)
Coupling Size (1998)
Coupling Style (2024)
Coupling Type (2001)
Cover Color (454)
Cover Material (1603)
Cover Mounting Type (301)
Cover Plate Type (3721)
Cover Style (2828)
Crimping Capacity (3)
Crimping Force (39)
Cross-Section (2038)
CS31-Bus (53)
Current Limit Function (420)
Current Range (324)
Current Rating (7477)
Current Rating, Main Switch (112)
Current Type (31314)
Current, Motor (47094)
Cutting Capacity (10)
Cutting Material (6)
Cutting Range (1)
Data Transmission Rate (26)
Datum Diameter (922)
Degree of Protection (64362)
Delay Time (330)
Delay Time for Switching On (2)
Delivery Format (205)
Design (4062)
Design of Downstream Switching (1)
Design Range (25524)
Design Range Variant (4270)
DESTO EGR (12497)
DESTO EHG (50199)
Device (1152)
Device Clock Interval (41)
Device Configuration (4)
Device Marking (333)
Device Resolution (68)
Device Type Manager (DTM) (244)
Diagnostic Coverage (31)
Diagnostic Coverage Safe (6)
Diameter (2088)
Dielectric Test Voltage (10103)
Differential Gap (130)
Dimensions (526)
DIN Place Units (4968)
Direction of Rotation (38470)
Discharge Current (2717)
Disconnect Switch Type (1502)
Display Languages (11)
Display Type (403)
Distance Between Phases (1872)
Distance Between Shaft Ends (93)
Door Color (255)
Door Material (2265)
Door Surface Finishing (2264)
Door Type (4444)
Drill Hole Distance (44)
Drill Size (13)
Drive End Flange Type (8409)
Drive Part Category (29)
Drive Size (1)
Drop-out Voltage in % of Uc (1528)
Duty Cycle (714)
Duty Time (2701)
Dynamic Load Capacity (7444)
Earth Leakage Sensitivity (9)
Earthing Switch Type (2847)
Efficiency (270)
Efficiency Level (49532)
Efficiency, Drive (1044)
Efficiency, Motor (30626)
Electrical Durability (18572)
Electrical Endurance (10515)
Electrical Fast Transient (Burst Immunity) acc. to IEC 61000-4-4 (34)
Electrical Quantities Monitoring Type (217)
Electrical Shock Protection acc. to IEC 536 (209)
Electromagnetic Compatibility (EMC) (50)
Electronic Fuse Monitoring (516)
Electrosensitive Protective Equipment (ESPE) Type (15)
Electrostatic Discharge (ESD Immunity) acc. to IEC 61000-4-2 (48)
Element Material (172)
Element Style (118)
Embedment Depth (2)
Emergency Luminaire Mode (6)
Enclosure Class (309)
Enclosure Material (3376)
Enclosure Module Equipment (248)
Enclosure Mounting Frame (502)
Enclosure Type (26844)
Enclosure Type NEMA (4387)
Enclosure Type of Height (2426)
Enclosure Type UL/CSA (170)
Energy Efficiency Class (752)
Energy Limiting Class (13951)
Energy Meter Type (38)
Entrance Size (408)
Entrance Type (1073)
Environmental Conditions Damp Heat (1138)
Environmental Conditions Dry Heat (1107)
Euro Class Reaction-To-Fire Class (9)
Euroclass Acidity (2)
Euroclass Flaming Droplets / Particles (2)
Euroclass Smoke Development Class (2)
EV Connectors (4)
Evaluation Inputs (3)
Expansion Capability (10777)
Explosion Proof Group Class (2578)
Explosion Protection (481)
EX-Protection (16384)
Exterior Device Color (22)
Exterior Device Material (22)
External Maintenance Bypass (37)
Extraction Force (8)
Face Type (97)
Face Width (123)
Failure Rate (6)
Fault Indication (1533)
Fault Reset (27)
Fault Signal Relay (225)
Fiber Optics Cladding Material (1)
Field Current (220)
Field Voltage (209)
Fieldbus Interface Type (125)
Filter Option (20)
Fire and Smoke Standard (997)
Fixture Type (4)
Flammability According to UL94 (1270)
Flammability Hazard Rating (472)
Flange Material (841)
Flange Size Range (26)
Flange Width (21)
Flash Point (1)
Flexibility (3044)
Flinger Type (4389)
Follow Current Extinction Capacity If (42)
Four Quadrant Operation (1278)
Fourth Pole Position (1123)
Fourth Pole Type (1410)
Frame Configuration (2611)
Frame Material (54183)
Frame Size (284589)
Frequency (32185)
Frequency Band (51)
Frequency Range (69)
Full Load Amps AC Resistance (Heating) (109)
Full Load Amps Motor Use (3771)
Function (8019)
Functional Testing Capability (1565)
Fuse Protected Short-Circuit Making (1844)
Fuse Protected Short-Circuit Withstand (494)
Fuse Size (3114)
Fuse System (2689)
Fuse Type (1124)
Gas Group (13734)
Gauge (785)
Gearbox Component Type (8937)
Gearbox Size (5428)
Gearbox Style (12)
General Use Rating UL/CSA (4782)
Global Warming Potential GWP Total (39)
Glow Wire Test (529)
Grade (5)
Grease Name (9703)
Groove Size (1)
Gross Volume (75080)
Gross Weight (302481)
Handle Clamp Type (5)
Handle Color (3322)
Handle Length (389)
Handle Material (23)
Handle Type (6633)
Hanger Type (7)
Hardware Designation (1391)
Harmonic Distortion (178)
Head Diameter (80)
Head Height (150)
Head Size (1)
Head Type (199)
Head Width (66)
Heat Dissipation (18)
Heater Indicator (269)
Hold-up Time (22)
Hole Diameter (3293)
Holes per Leaf (15)
Hook Diameter (23)
Hook Height (5)
Hook Material (9)
Horsepower Per 100 Rating (1671)
Horsepower Rating (9134)
Horsepower Rating NEMA (692)
Horsepower Rating UL/CSA (8237)
Housing Color (6589)
Housing Construction (10872)
Housing Dimensional Standard (4192)
Housing Dimensions (42)
Housing Material (38283)
Housing Product Type (2369)
Housing Series (2349)
Housing Type (13873)
Hub Size (1936)
Hub Type (2248)
Hysteresis Range (8)
I/O Option (90)
IC Class (49460)
IE Class Data (50 Hz) (33582)
IE Class Data (60 Hz) (19531)
Illuminance (1414)
Illumination (4948)
IM Class (49551)
Impact Resistance Rating (12872)
Impedance (84)
Impulse Current (215)
Impulse Duration (47)
Impulse Interface Type (2)
Includes (5319)
Initial Voltage During Start (225)
Inlet Type (6)
Input Current (113)
Input Current Maximum (288)
Input Power Option (10)
Input Signal (51)
Input Style (10471)
Input Voltage (18283)
Input Voltage Type (18824)
Insert Material (11130)
Insert Outer Diameter (675)
Insertion Force (8)
Inside Diameter (3191)
Inside Link Length (15)
Inside Link Width (6)
Installation Category (6)
Installation Instruction (51)
Installation Size (4651)
Installation Torque (1599)
Insulation Class (59916)
Insulation Material (17538)
Insulation Resistance (71)
Integral Key (1708)
Integrated Breaking Resistance (1278)
Integrated Electronic Overload (225)
Integrated Free-Wheeling Diode (400)
Integrated Webserver (14)
Intended Field of Application (1207)
Interface Relay Type (400)
Interior Depth (3207)
Interior Device Color (22)
Internal Thread Size (1)
Interrupting Rating acc. to UL1066 (3284)
Interrupting Rating acc. to UL1077 (3581)
Interrupting Rating acc. to UL489 (3699)
IP Class (49766)
IS/IN, Motor (30336)
Jaw Material (2)
Jaw Size (42)
Key Removal Positions (104)
Keyway Size (1442)
Label Space Provided (8571)
Label Space Size (466)
Lagging (51)
Lagging Durometer (29)
Lagging Material (29)
Lagging Thickness (29)
Lagging Type (29)
Lamp Color (366)
Lamp Socket Type (176)
Lamp Type (11517)
Leakage Current Measurement Range (10)
Leakage Current Resolution (10)
Leakage Current Type (1329)
LED Lamp Details (8)
Legend (12803)
Legend Color (1134)
Lens Color (148)
Lens Material (19)
Levelling Height (19)
License Entity Type (18)
License Type (92)
Light Direction (41)
Light Distribution Type (1103)
Lighted / Unlighted (224)
Lightning Impulse Current (44)
Liner Type (165)
Load Management Method (4)
Load Type (577)
Lock Type (1757)
Locked Rotor Amps (331)
Low Coil Consumption (3459)
Low Temperature Flexibility (1)
Lower Button Color (135)
Lower Button Text (78)
Lower Connection Space (636)
Lubrication (30095)
Luminance (104)
Maintained Positions (460)
Manipulated Variable (20)
Manual Operation (1300)
Markers per Page (158)
Marking Position (173)
Marking Type (717)
Material (123745)
Material Details (305)
Material of Conductor (3688)
Material of Seal (39)
Maximum Breaking Capacity (5135)
Maximum Continuous Operating Voltage (2699)
Maximum Continuous Operating Voltage UL/CSA (137)
Maximum Control Current DC (92)
Maximum Current Load (231)
Maximum Depth of Discharge (DoD) (2)
Maximum Electrical Switching Frequency (6372)
Maximum Electrical Switching Frequency UL/CSA (255)
Maximum Hardware Counter Input Frequency (34)
Maximum Input Power DC (166)
Maximum Input Voltage (146)
Maximum Îpeak Permissible (790)
Maximum Lamp Load (37)
Maximum Load Capacity (256)
Maximum Mechanical Switching Frequency (4210)
Maximum Mounted Auxiliary Contacts (2907)
Maximum Number of Analog I/Os (57)
Maximum Number of Digital I/Os (57)
Maximum Number of Programs (7)
Maximum Number of Switching Outputs (153)
Maximum Operating Altitude Permissible (8372)
Maximum Operating Voltage (404)
Maximum Operating Voltage UL/CSA (8668)
Maximum Output Frequency (1341)
Maximum Peak Current (1341)
Maximum Permissible Short Supply Interruption Without Opening of Contacts (41)
Maximum Power Point (MPP) Voltage (194)
Maximum Speed (12904)
Maximum Surge Current (2280)
Maximum Switching Current (1444)
Maximum Switching Operations (36)
Maximum Switching Power (504)
Maximum Switching Voltage (493)
Mean Time to Dangerous Failure (6)
Mean Time to Failure (61)
Measurement Threshold (40)
Measurement Type (2)
Measuring Instrument Conformity (143)
Measuring Range (595)
Mechanical Durability (26841)
Mechanical Endurance (12463)
Media Type (2)
Melting Point (28)
Memory Size (116)
Memory Size User Data (84)
Memory Size User Program (87)
Memory Type User Data (163)
Memory Type User Program (90)
Meter Boards (2170)
Meter Control Devices (2)
Meter Tariff Control (83)
Meter Tariff Rating (153)
Meter Type (232)
Mill Motor Market Size (26)
Mini Contactor Type (867)
Minimum Mounting Distance (8240)
Minimum Output Frequency (1171)
Minimum Switching Capacity (1395)
Minimum Switching Capacity with Failure Rate Below 10E-6 (29)
Minimum Switching Time (761)
Model Number (13528)
Modular Components Included (6760)
Modulation Method (29)
Module Function (2353)
Moment of Inertia (1572)
Motion Detector Features (250)
Motor Base Type (12584)
Motor Frame Prefix (10)
Motor Frame Size (11376)
Motor Frame Suffix (2468)
Motor Freq, Motor (2062)
Motor Operational Voltage (2691)
Motor Type (36)
Motor Voltage, Motor (2432)
Mounted Auxiliary Contacts (5074)
Mounted Auxiliary Contacts 1st Stack (2211)
Mounted Auxiliary Contacts 2nd Stack (2226)
Mounting Bolt Pattern (9008)
Mounting by Screws (not supplied)  (2458)
Mounting Height (625)
Mounting Hole Circumference (32)
Mounting Hole Diameter (71)
Mounting Holes (601)
Mounting on Contactors (64)
Mounting on DIN Rail (11873)
Mounting Orientation (11980)
Mounting Position (27778)
Mounting Position of Accessories (842)
Mounting Temperature (59)
Mounting Type (53815)
Mouth Type (15)
Movement to be Detected (191)
Multiple Battery Information (1494)
NEMA Color (54)
NEMA Design Code (12078)
NEMA Size (797)
Network Freq, Motor (60219)
Network Voltage, Motor (60300)
Neutral Pole Current (2775)
Neutral Type (1379)
Niche Depth (149)
Niche Height (149)
Niche Width (149)
No Load Supply Current (12)
Nominal AC Voltage of the System (871)
Nominal Current LED (476)
Nominal Pipe Size (11)
Nominal Ratio (10072)
Nominal Size (9827)
Non-overlapping Time Between N.O. and N.C. Contacts (113)
Non-Volatile Fault Storage (65)
Normalized Volume Flow Rate (4)
Nozzle Type (62)
Number and Type of Bottom Cable Glands (367)
Number of Active Pin Terminals (861)
Number of Actuation Points (1530)
Number of Analog Configurable I/Os (50)
Number of Auxiliary Contacts CO (SPDT) (395)
Number of Auxiliary Contacts NC (9213)
Number of Auxiliary Contacts NO (9276)
Number of Bands (3273)
Number of Batteries (315297)
Number of Bolts (2002)
Number of Braces (10)
Number of Bus Couplings (1)
Number of Buttons (1973)
Number of Cables (72)
Number of C-Flange Covers Included (268)
Number of Channels (801)
Number of Characters Per Line (17)
Number of Circuits (360)
Number of Clamp Positions (88)
Number of Colors (5)
Number of Commands (50)
Number of Component Parts (12)
Number of Conductors (7651)
Number of Conduit Inlets (1526)
Number of Connectable Motors (3)
Number Of Connectable Participants (5)
Number of Connection Holes (135)
Number of Connections (268)
Number of Connectors (1434)
Number of Contacts (28)
Number of Contacts CO (1099)
Number of Contacts NC (1088)
Number of Contacts NO (1342)
Number of Contacts Revolving (213)
Number of Controllable Devices (4)
Number of Counter Positions (178)
Number of Digital Configurable I/Os (168)
Number of Digital In/Outputs (1462)
Number of Digital Inputs (557)
Number of Digital Inputs AC 230V (9)
Number of Digital Inputs DC 24V (49)
Number of Digital Output Relays (35)
Number of Digital Outputs (289)
Number of Digital Outputs DC 24V (28)
Number of DIN Rails for Mounting (680)
Number of Display Lines (50)
Number of Doors (8)
Number of Earth Leakage Circuit Breakers (ELCBs) (1979)
Number of Electrodes (16)
Number of Electrodynamic Drivers (12)
Number of Empty Module Positions (62)
Number of Entrances (44)
Number of Expansion Slots (54)
Number of Fans (172)
Number of Flange Openings (1399)
Number of Function Keys (48)
Number of Fuse Switch Disconnectors (85)
Number of Gangs (7650)
Number of Grooves (1831)
Number of Groups (626)
Number of Groups with RCD (6)
Number of Hardware Counters (32)
Number of Hardware Interfaces (1373)
Number of IEC Outlets (66)
Number of Indicator Lights (38)
Number of Inlet Inserts Included (114)
Number of Input Channels (59)
Number of Inputs (666)
Number of Integrated Chokes (8)
Number of Integrated Partitions (16)
Number of Knife Blade Fuse Holders (107)
Number of Knockouts (1693)
Number of Lamps (9872)
Number of Lateral Auxiliary Contacts (44)
Number of LEDs (856)
Number of Lighting Heads (1216)
Number of Line Terminals (204)
Number of Main Contacts CO (1)
Number of Main Contacts NC (5721)
Number of Main Contacts NO (5817)
Number of Markers (6)
Number of Maximum Power Point (MPP) Trackers (205)
Number of Measuring or Control Points (10)
Number of Measuring Ranges (10)
Number Of Memory Size Events (10)
Number of Meter Cabinets (622)
Number of Meter Panels (140)
Number of Miniature Circuit Breakers (MCBs) (504)
Number of Modular Spacings per DIN Rail (5805)
Number of Modules (9878)
Number of Mountable Devices (623)
Number of Mounting Flanges (1)
Number of Nuts (138)
Number of Output Channels (11)
Number of Output Phases (1050)
Number of Output Ranges (4)
Number of Output Signals (10)
Number of Outputs (1729)
Number of Pages (4)
Number of Panel Heights (291)
Number of Panel Widths (393)
Number of Phases (21959)
Number of Phases in Cooking Group (532)
Number of Pipes (1)
Number of Poles (87831)
Number of Poles (High) (55415)
Number of Poles (Low) (6588)
Number of Poles Main Switch (477)
Number of Ports by Type (18)
Number of Program Memory Positions (6)
Number of Protected Poles (20411)
Number of Protective Devices (504)
Number of RCBOs (6)
Number of RCDs (4)
Number of RCDs 300mA (7)
Number of RCDs 30mA (28)
Number Of Rectifiers (9)
Number of Relays (50)
Number of Rocker Switches (2054)
Number of Rows (4015)
Number of Safety Relay Contacts (29)
Number of Secondary Ports (15)
Number of Sensors (20)
Number of Socket Outlets (2223)
Number of Speeds (11321)
Number of Starts Per Hour at 3.5*Ie for 7 sec. 50% ON Time 50% OFF Time (187)
Number of Stations (22)
Number of Storable Values (9)
Number of Strands (13)
Number of Supplied Lines (10)
Number of Switch Positions (11)
Number of Switches (538)
Number of Switching Programs (34)
Number of Switching Zones (22)
Number of Terminals (183)
Number of Timers (12)
Number of TSG Panels (693)
Number of Tubes (19)
Number of Users (2)
Nut Type (323)
Oil Resistance (3130)
Opening Angle (1150)
Opening Direction (1)
Opening Shape (114)
Opening Time (2741)
Operate Time (4526)
Operating Angle (51)
Operating Angle of the Foot Switch Pedal (21)
Operating Characteristic (6236)
Operating Distance (94)
Operating Format (256)
Operating Frequency (2943)
Operating Head Shape (88)
Operating Humidity (1376)
Operating Mode (3433)
Operating Point Frequency / Current, Drive (1096)
Operating Principle (98)
Operating Sequence (45)
Operating System (259)
Operational Derating (1204)
Operational Voltage (7599)
Opposite Drive End Flange Type (1)
Optical Field Protected Height (62)
Options Available (218)
Options Provided (7400)
Outer Sheath Material (4)
Outlet Orientation (1618)
Output (10707)
Output Current (517)
Output Current Maximum (429)
Output Current, Heavy-Duty Use (1235)
Output Current, Heavy-Duty Use (UL) (775)
Output Current, Light-Overload Use (1259)
Output Current, Light-Overload Use (UL) (787)
Output Current, Normal Use (1373)
Output Current, Normal Use (UL) (409)
Output Power (27288)
Output Power, Heavy-Duty Use (1234)
Output Power, Heavy-Duty Use (UL) (692)
Output Power, Light-Overload Use (1300)
Output Power, Light-Overload Use (UL) (731)
Output Power, Normal Use (1364)
Output Power, Normal Use (UL) (189)
Output Shaft (5044)
Output Shaft Center to Input Motor Mounting Face Distance (8039)
Output Shaft Configuration (807)
Output Shaft Speed (11)
Output Signal (510)
Output Voltage (2180)
Output Voltage Maximum (1398)
Output Voltage Type (61)
Outside Diameter (9170)
Overhung Load (9008)
Overload Protection (279)
Overload Signal Relay (225)
Overtravel (9)
Overvoltage Category (16256)
Package Level 1 Units (638354)
Paint Type (7919)
Panel Thickness (48)
Parallel Extension (32)
Parallel Misalignment (1822)
PCB Coated (34)
Performance Level (237)
Phase Loss Sensitive (521)
Pigtail Size (23)
Pillow Block (166)
Pilot Depth (844)
Pilot Diameter (844)
Pilot Duty UL/CSA (4223)
Pipe Schedule (246)
Pipe Size (95)
Pitch (2124)
Pivot Range (116)
Plate Dimensions (3)
Plate Type (380)
Plug Angle (45)
Plug In Meter Terminal (14)
Polarity (4)
Pole Net Weight (6251)
Pollution Degree (26571)
Position of Line Terminals (4500)
Position of Neutral Terminals (6242)
Position of PE Terminals (393)
Positive Opening Operation Force (Direct Opening Action) (85)
Positive Opening Operation of NC Contact(s) (288)
Positive Opening Operation Torque (Direct Opening Action) (269)
Power Consumption (10783)
Power Factor (9677)
Power Factor, Motor (33768)
Power Frequency Withstand Voltage (45)
Power Loss (54206)
Power Over Ethernet (6)
Power Range (15)
Power Supply (202)
Power Supply Connection (9494)
Power Supply Included (1)
Power Supply Type (2296)
Power Watt (7173)
Power, Motor (60366)
Preventive Maintenance Feature (504)
Primary Rated Impulse Withstand Voltage (1999)
Primary Taps (116)
Primary Voltage (1052)
Print Area (6)
Printer Type (44)
Printing Width (1)
Probability of Dangerous Failure per Hour (20)
Process Pressure Rating (10)
Process Temperature Rating (1745)
Product Compatibility (8629)
Product Frame Size (5297)
Product Main Type (541112)
Product Name (904692)
Product Net Depth / Length (452538)
Product Net Height (436279)
Product Net Weight (481718)
Product Net Width (440898)
Product Range (7700)
Product Series (12679)
Product Type (438500)
Profibus (21)
Profile Type (3315)
Programming Software (138)
Protection Cap Type (415)
Protection Class (4464)
Protection Function (53)
Protection Type (852)
Protocol Type (26)
Pulley Class (97)
Pulley Type (97)
Pulse Output Rate (175)
Pulse Output Type (115)
Quality Class (33)
Radiated Electromagnetic Field Immunity acc. to IEC 61000-4-3 (45)
Radius (2014)
RAL Number (15977)
Ramp Time (225)
Rated Breaking Capacity AC-3 (2500)
Rated Breaking Capacity AC-3e (519)
Rated Breaking Capacity acc. to IEC 60947-5-1 (348)
Rated Cable-Charging Breaking Current (2)
Rated Conditional Short-Circuit Current (10225)
Rated Connecting Capacity (1)
Rated Control Circuit Voltage (6801)
Rated Control Supply Current (12)
Rated Control Supply Voltage (1605)
Rated Conventional Switching Current DC-PV3 (7)
Rated Conventional Switching Current DC-PV4 (7)
Rated Cross-Section (3640)
Rated Current (73827)
Rated Current Rail System (6)
Rated Current Sensitivity (112)
Rated Efficiency (7811)
Rated Efficiency (EURO/CEC) (166)
Rated Force (50)
Rated Frequency (33517)
Rated Frequency Limits (1716)
Rated Impulse Withstand Voltage (45307)
Rated Input Voltage (396)
Rated Input Voltage (IEC) (1143)
Rated Input Voltage (UL) (737)
Rated Instantaneous Short-Circuit Current Setting (2018)
Rated Insulation Voltage (50233)
Rated Making Capacity AC-3 (2600)
Rated Making Capacity AC-3e (519)
Rated Making Capacity acc. to IEC 60947-5-1 (365)
Rated Operational Current (6761)
Rated Operational Current - In-Line Connection (232)
Rated Operational Current - Inside Delta Connection (180)
Rated Operational Current AC (77)
Rated Operational Current AC-1 (4524)
Rated Operational Current AC-12 (574)
Rated Operational Current AC-14 (8)
Rated Operational Current AC-15 (5130)
Rated Operational Current AC-20B (175)
Rated Operational Current AC-21A (2336)
Rated Operational Current AC-21B (456)
Rated Operational Current AC-22A (4243)
Rated Operational Current AC-22B (695)
Rated Operational Current AC-23A (4350)
Rated Operational Current AC-23B (273)
Rated Operational Current AC-3 (4624)
Rated Operational Current AC-31B (819)
Rated Operational Current AC-32B (365)
Rated Operational Current AC-33B (717)
Rated Operational Current AC-3e (1418)
Rated Operational Current AC-4 (277)
Rated Operational Current AC-51 (12)
Rated Operational Current AC-53a (12)
Rated Operational Current AC-7a (324)
Rated Operational Current AC-7b (318)
Rated Operational Current DC (9)
Rated Operational Current DC-1 (1807)
Rated Operational Current DC-12 (633)
Rated Operational Current DC-13 (4818)
Rated Operational Current DC-20B (25)
Rated Operational Current DC-21A (435)
Rated Operational Current DC-21B (354)
Rated Operational Current DC-22A (18)
Rated Operational Current DC-22B (155)
Rated Operational Current DC-23B (16)
Rated Operational Current DC-3 (1659)
Rated Operational Current DC-5 (1781)
Rated Operational Current DC-PV1 (177)
Rated Operational Current DC-PV2 (174)
Rated Operational Current DC-PV3 (7)
Rated Operational Current DC-PV4 (7)
Rated Operational Power - In-Line Connection (225)
Rated Operational Power - Inside Delta Connection (180)
Rated Operational Power AC-1 (289)
Rated Operational Power AC-23A (4075)
Rated Operational Power AC-3 (4612)
Rated Operational Power AC-3e (1417)
Rated Operational Power AC-4 (277)
Rated Operational Power AC-53a (12)
Rated Operational Power AC-6a (642)
Rated Operational Power AC-6b (609)
Rated Operational Power AC-7a (324)
Rated Operational Power AC-7b (318)
Rated Operational Voltage (63756)
Rated Output (6)
Rated Output Current (216)
Rated Output Power (612)
Rated Output Voltage (60)
Rated Primary Current (317)
Rated Residual Breaking Capacity (2113)
Rated Residual Current (6188)
Rated Residual Operating Current (96)
Rated Secondary Current (272)
Rated Service Short-Circuit Breaking Capacity (32320)
Rated Service Short-Circuit Breaking Capacity, in % of Icu (10205)
Rated Short-Circuit Capacity (15577)
Rated Short-Circuit Making Capacity (10562)
Rated Short-time Current UL/CSA (3585)
Rated Short-time Withstand Current Low Voltage (26399)
Rated Short-time Withstand Current Medium Voltage (12)
Rated Speed (9061)
Rated Switching Capacity (56)
Rated Torque (12891)
Rated Ultimate Short-Circuit Breaking Capacity (31889)
Rated Uninterrupted Current (19448)
Rated Voltage (42248)
Ratio (5)
Real-time Clock (100)
Recommended Distance (23)
Recommended Screw Driver (19297)
Reduction Type (1075)
Reel Type (2)
Reference Ambient Air Temperature (6284)
Reference Depth/Length (1496)
Reference Height (1496)
Reference Width (1496)
Reflector Type (69)
Regulatory Compliance Mark (RCM) (935)
Relative Loss, Drive (1044)
Release (19927)
Release Type (23799)
Relubricatable (12447)
Remote Control Interface (67)
Remote Indicator (212)
Remote Monitoring (280)
Reserve Run Time (6)
Reset Function (17)
Resistance Between Contacts (217)
Resistance to Damp Heat acc. to IEC 60068-2-30 (31)
Resistance to Shock acc. to IEC 60068-2-27 (13245)
Resistance to Vibrations (13444)
Resistivity (154)
Response Temperature (13)
Response Time (108)
Robot Design Year (21)
Robot Part Location (4)
Robotics Part Category (23)
Rockwell Hardness (12)
Rod Range (3)
Rod Size (62)
Rope Diameter (32)
Rope Type (2)
Rotational Speed (20)
Row Spacing (573)
Run Signal Relay (225)
SAE Steel Grade (9)
Safe Failure Fraction (6)
Safety Category (80)
Safety Function Option (678)
Safety Integrity Level (SIL) (135)
Scan Angle (31)
Screen Color (86)
Screen Resolution (108)
Screen Size (1652)
Screen Type (34)
Screw Conveyor Compatible (1880)
Screw Diameter (383)
Screw Material (13)
Screw Terminal Type (10850)
Screw Type (431)
Seal Size (166)
Sealing Type (11981)
Secondary Current (148)
Secondary Output Connection (136)
Secondary Rated Impulse Withstand Voltage (500)
Secondary Voltage (1060)
Section Width (4256)
Security (46)
Security Standard (67)
Sensor Detection Angle (1)
Sensor Detection Range (788)
Sensor Element Diameter (1)
Sensor Ready (8837)
Sensor Type (535)
Serial Port 1 Type (118)
Serial Port 2 Type (116)
Serial Port 3 Type (2)
Serial Resistance (386)
Service Factor (17805)
Service Factor Percentage (3536)
Service Life (325)
Setting Range (2108)
Setup Requirements (1)
Shaft Attachment (18414)
Shaft Diameter (29558)
Shaft Grounding (1070)
Shaft Key Type (545)
Shaft Length (7116)
Shaft Spacer (1406)
Shaft Spacing (1963)
Shank Diameter (1)
Shape (1786)
Sheave Diameter (356)
Shock and Vibration Withstand acc. to IEC 61373 (630)
Short Circuit Withstand Icc (411)
Short-Circuit Current Rating (SCCR) (5241)
Short-Circuit Performance Level (20772)
Short-Circuit Protective Devices (3442)
Shrink Ratio (1187)
Shrink Temperature (898)
Side Socket Placement (2)
Signal Indication Completed Start Ramp (LED) (122)
Signal Indication Fault (LED) (210)
Signal Indication General Fault F1 (LED) (12)
Signal Indication Overload OVL (LED) (11)
Signal Indication Protection (LED) (133)
Signal Indication Ramping Up/Down (LED) (45)
Signal Indication Ready to Start/Standby ON (LED) (225)
Signal Indication Running R (LED) (151)
Signal Indication Load Circuit > 80 % (2)
Size (56012)
Sleeve Type (34)
Socket Outlet Type (2695)
Software Function (16)
Software Library Type (41)
Software Updateable (16)
Sound / Tone Type (23)
Sound dB (A) (8812)
Spacer (340)
Spacer Distance (1406)
Spacing (94)
Span (4)
Special Functions (43375)
Specific Gravity (2)
Speed for 1000 instructions (65% Logic, 35% Word) (20)
Speed, Motor (49767)
Spring Return From (254)
Square for Cable Input (1)
Standardization Body (7036)
Standards (160013)
Standby Loss (1075)
Standoff Included (5436)
Staple Size (2)
Starting Capacity at Maximum Rated Current Ie (225)
Starting of Motor (26662)
Static Conductive (4288)
Static Load Capacity (7461)
Status Indicator (441)
Steel Thickness (5)
Step Down Voltage Special Ramp (225)
Stop Category of the Emergency Stop Device(s) acc. IEC / EN 60204-1 (25)
Storage of Electrical Values (DC) (9)
Strand Type (2)
Strap Length (2)
Strap Width (2)
Stud Size (3363)
Style of Component (5138)
Sub Brand / Label (7766)
Sub-Function (2037)
Sub-Function 2 (322)
Sub-Function 3 (3763)
Sub-Function 4 (40)
Sub-type (30582)
Suitable For (32033)
Suitable for C-Load (106)
Suitable for Dimensions (291)
Suitable for High Temperature Application (6544)
Suitable for Isolation (1914)
Suitable for IT Networks (2942)
Suitable for Product Class (30323)
Suitable for Washdown Environment (16411)
Supply Voltage (588)
Surface Finishing (45463)
Surge Detectable Value (10)
Surge Immunity acc. to IEC 61000-4-5 (115)
Surge Level to Trigger Event Counter (10)
Surge Protection Technology Type (267)
Surge Suppression (152)
Switch for Inside Delta Connection (225)
Switch for Kick Start (Kick) (225)
Switch Off Warning Type (5)
Switch Type (452)
Switches Operating Mechanism (3010)
Switchgear Part Category (18)
Switching Equipment Mounting Type (140)
Switching Frequency (14)
Switching Noise (8)
Switching Output Type (1)
Switching Technique (2)
Symbol / Text (181)
Symmetric Tolerance (1280)
Synchronous Belt Pitch (1015)
Synchronous Belt Tooth Profile (1015)
Synchronous Speed (8039)
System Leakage Capacitance (10)
Take Up Frame Size (4463)
Take Up Frame Travel (369)
Tap Loss (61)
Tap Size (302)
tE, Motor (342)
Temp Class, Motor (47386)
Temperature Class Default (51891)
Temperature Drift (8)
Temperature Range (13404)
Temperature Rating (2435)
Temperature Rise (3051)
Temperature Rise Class (61)
Temporary Overvoltage Test Value (353)
Tensile Strength (1651)
Terminal Clamp Size (27)
Terminal Connection Type (17871)
Terminal for Protective Conductor (63)
Terminal Marking (209)
Terminal Type (33311)
Terminal Width (1460)
Terminator Box Location (37400)
Test Voltage (2505)
Test Voltage at Industrial Frequency for 1 Minute (492)
Test Voltage Max (1005)
Text Color (3805)
Thermal Feedback (66)
Thermal Horsepower Rating (9008)
Thickness (5160)
Thread Length (102)
Thread Size (961)
Thread Standard (507)
Thread Type (173)
Through Loss (48)
Tightening Torque (26973)
Tightening Torque UL/CSA (7552)
Time Range (230)
Timer Relay Type (159)
Top End Diameter (9)
Torque (Holding) (746)
Torque, Motor (30803)
Torsional Rigidity (1586)
Torsional Stiffness (160)
Transformer Type (2613)
Transition Type (1362)
Transmission Range (724)
Transmission Standard (3519)
Transparent Door (238)
Trip Class (798)
Trip Range (54)
Trip Type (23)
Tripping Characteristic (18394)
Tube Diameter (257)
Tube Socket Location (6)
Two Speed Motor (53117)
Type of Adhesive Backing (1130)
Type of Cable (314)
Type of Converter (1268)
Type of Duty (56488)
Type of Fastening (14557)
Type of Indicator (2917)
Type of Low Voltage Distribution System (361)
Type of Low Voltage Distribution System UL/CSA (127)
Type of Optical Detection (77)
Type of Residual Current (6779)
Type of Start (225)
Typical Input Current (14)
Undervoltage Trip Device (2)
Uninterruptible Power Supply Form Factor (200)
Uninterruptible Power Supply Topology (220)
Upper Button Color (73)
Upper Button Text (333)
USB Port 1 Type (32)
USB Port 2 Type (29)
USB Port Type (187)
Useable Space Depth (2702)
Useable Space Height (1848)
Useable Space Width (2388)
Utilization (610)
Utilization Category (1584)
V-Belt Construction (3270)
V-Belt Design (3272)
V-Belt Profiles (3116)
V-Belt Sides (4288)
VdS Class (5)
Version (32698)
Viewing Area Height (15)
Viewing Area Length (15)
Viewing Distance (1243)
Viscosity (1)
Voltage Protection Level (2761)
Voltage Protection Rating UL/CSA (32)
Voltage Range (418)
Voltage Rating (39954)
Voltage Rating DC (27)
Volume (2250)
Wall Thickness (217)
Warning Details (38)
Water Absorption (237)
Water Protection Designation (50)
Wave Length (83)
Welding Powder Size (7)
Wheel Material (1)
Width in Number of Modular Spacings (20735)
Wire Size (6027)
Wire Stripping Length (13267)
Wiring Configuration (3584)
With Lamp (888)
Working Time (8)
Wrench Size (117)
Filter
Select filter.
Filter are limited according to the selected category.
Find Products:

952519 Results

Sort By
Page Size
Export
Quick View Product Information
#8 SNAP BRACKET
7TAA040980R0000
#8 SNAP BRACKET WITH SCREW
#94 HANGER-BP
7TAA040980R0001
BAR HANGER ONLY USED ON PART NO. 30
*OBS* PCS100-07-400-01B-40
2UCP074003
*OBS* PCS100-07-400-01B-40
*OBS* PCS100-07-208-01B-40-UL
2UCP074419
*OBS* PCS100-07-208-01B-40-UL
*OBS* PCS100-07-208-0B5-40
2UCP074129
*OBS* PCS100-07-208-0B5-40
*OBS* PCS100-07-208-0B75-40
2UCP074120
*OBS* PCS100-07-208-0B75-40
*OBS* PCS100-07-220-01B-40
2UCP074054
*OBS* PCS100-07-220-01B-40
*OBS* PCS100-07-220-01B5-40-L
2UCP074055
*OBS* PCS100-07-220-01B5-40-L
*OBS* PCS100-07-220-01B5-40-R
2UCP074056
*OBS* PCS100-07-220-01B5-40-R
*OBS* PCS100-07-220-02B-40-L
2UCP074057
*OBS* PCS100-07-220-02B-40-L
#8 SNAP BRACKET
7TAA040980R0000
loading
item.DisplayName
7TAA040980R0000

#8 SNAP BRACKET WITH SCREW

#94 HANGER-BP
7TAA040980R0001
loading
item.DisplayName
7TAA040980R0001

BAR HANGER ONLY USED ON PART NO. 30

*OBS* PCS100-07-400-01B-40
2UCP074003
loading
item.DisplayName
2UCP074003

*OBS* PCS100-07-400-01B-40

*OBS* PCS100-07-208-01B-40-UL
2UCP074419
loading
item.DisplayName
2UCP074419

*OBS* PCS100-07-208-01B-40-UL

*OBS* PCS100-07-208-0B5-40
2UCP074129
loading
item.DisplayName
2UCP074129

*OBS* PCS100-07-208-0B5-40

*OBS* PCS100-07-208-0B75-40
2UCP074120
loading
item.DisplayName
2UCP074120

*OBS* PCS100-07-208-0B75-40

*OBS* PCS100-07-220-01B-40
2UCP074054
loading
item.DisplayName
2UCP074054

*OBS* PCS100-07-220-01B-40

*OBS* PCS100-07-220-01B5-40-L
2UCP074055
loading
item.DisplayName
2UCP074055

*OBS* PCS100-07-220-01B5-40-L

*OBS* PCS100-07-220-01B5-40-R
2UCP074056
loading
item.DisplayName
2UCP074056

*OBS* PCS100-07-220-01B5-40-R

*OBS* PCS100-07-220-02B-40-L
2UCP074057
loading
item.DisplayName
2UCP074057

*OBS* PCS100-07-220-02B-40-L

  • 1
  • 2
  • 3
  • 4
  • ...
  • 95252
6.3.0.53655