Loading Images..
No label translation
General Information
Global Commercial Alias:
PSE210-600-70-1
Extended Product Type:
PSE210-600-70-1
Product ID:
1SFA897112R7001
ABB Type Designation:
PSE210-600-70-1
EAN:
7320500515020
Catalog Description:
PSE210-600-70-1 Softstarter - 210 A - 208 ... 600 V AC
Long Description:
The softstarter PSE210-600-70-1 has a rated maximum operational current of 210 A with an operating voltage span from 208...600 V AC. The rated control voltage is between 100...250 V AC at 50/60 Hz. PSE features a two-phase control with a soft start and stop through a voltage or a torque ramp. It has built-in bypass for easy installation and energy saving. A RUN, TOR, and Event signal is available from a relay output in NO (normally open state). The PSE has functions such as current limit, kickstart, analog output, EOL, underload, and locked rotor protection. To interact with PSE, it has an Illuminated display that uses symbols to become language neutral. As an option, you can add an identical external keypad with a rating of IP66. There are three ways to communicate with PSE. It can be done by hardwire inputs Start/Stop or by Reset of fault. Another popular option is the built-in fieldbus communication Modbus RTU. You can also use an external adaptor and a Fieldbus plug. PSE is a true general pur­pose softstarter. It’s a perfect balance be­tween high starting capacity and cost effi­ciency. Very suitable for small to medium-sized three-phase motors with nominal currents from 18...370 A. Typical applications are, for example, pumps, fans, compressors, and conveyors.
Supplier Information - BRAPR001
Configuration Only:
No
Country of Origin:
Sweden
Criticality:
No
Lead Time:
1 day
Made To Order:
No
Note:
No
Product Availability Class:
Only for warranty purposes. Not available for normal sales
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
BRAPR001EXPU
Storage Location:
4014
Warranty Return:
Product under warranty must be returned
Supplier Information - CHNOR001
Configuration Only:
No
Country of Origin:
Sweden
Criticality:
No
Lead Time:
0 day
Made To Order:
No
Note:
No
Product Availability Class:
Only for warranty purposes. Not available for normal sales
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
CHNOR001EXPU
Storage Location:
4014
Warranty Return:
Product under warranty must be returned
Supplier Information - CLABB001
Configuration Only:
No
Country of Origin:
Sweden
Criticality:
No
Lead Time:
1 day
Made To Order:
No
Note:
No
Product Availability Class:
Only for warranty purposes. Not available for normal sales
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
CLABB001EXPU
Storage Location:
4014
Warranty Return:
Product under warranty must be returned
Supplier Information - CNIAB
Configuration Only:
No
Country of Origin:
China
Made To Order:
No
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
CSB

WMSACNURMQ
Warranty Return:
Product under warranty must be returned
Supplier Information - CNIAB001
Note:
No
Country of Origin:
Sweden
Criticality:
No
Lead Time:
1 day
Made To Order:
No
Product Availability Class:
Only for warranty purposes. Not available for normal sales
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
CNIAB001EXPU
Storage Location:
4014
Supplier Information - COABB001
Country of Origin:
Sweden
Criticality:
No
Lead Time:
1 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Note:
No
Product Availability Class:
Only for warranty purposes. Not available for normal sales
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
COABB001EXPU
Storage Location:
4014
Supplier Information - DEAPRMLC
Configuration Only:
No
Country of Origin:
Sweden
Criticality:
No
Lead Time:
0 day
Made To Order:
No
Note:
No
Product Availability Class:
Only for warranty purposes. Not available for normal sales
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
DEAPRMLCEXPU
Storage Location:
4014
Warranty Return:
Product under warranty must be returned
Supplier Information - DKSER001
Configuration Only:
No
Country of Origin:
Sweden
Criticality:
No
Lead Time:
1 day
Made To Order:
No
Note:
No
Product Availability Class:
Only for warranty purposes. Not available for normal sales
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
DKSER001EXPU
Storage Location:
4014
Warranty Return:
Product under warranty must be returned
Supplier Information - DUABB001
Configuration Only:
No
Country of Origin:
Sweden
Criticality:
No
Lead Time:
1 day
Made To Order:
No
Note:
No
Product Availability Class:
Only for warranty purposes. Not available for normal sales
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
DUABB001EXPU
Storage Location:
4014
Warranty Return:
Product under warranty must be returned
Supplier Information - DUABB003
Configuration Only:
No
Country of Origin:
Sweden
Criticality:
No
Lead Time:
1 day
Made To Order:
No
Note:
No
Product Availability Class:
Only for warranty purposes. Not available for normal sales
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
DUABB003EXPU
Storage Location:
4014
Warranty Return:
Product under warranty must be returned
Supplier Information - EESER001
Configuration Only:
No
Country of Origin:
Sweden
Criticality:
No
Lead Time:
1 day
Made To Order:
No
Note:
No
Product Availability Class:
Only for warranty purposes. Not available for normal sales
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
EESER001EXPU
Storage Location:
4014
Warranty Return:
Product under warranty must be returned
Supplier Information - EGAUT001
Configuration Only:
No
Country of Origin:
Sweden
Criticality:
No
Lead Time:
1 day
Made To Order:
No
Note:
No
Product Availability Class:
Only for warranty purposes. Not available for normal sales
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
EGAUT001EXPU
Storage Location:
4014
Warranty Return:
Product under warranty must be returned
Supplier Information - ESATD001
Configuration Only:
No
Country of Origin:
Sweden
Criticality:
No
Lead Time:
1 day
Made To Order:
No
Note:
No
Product Availability Class:
Only for warranty purposes. Not available for normal sales
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
ESATD001EXPU
Storage Location:
4014
Warranty Return:
Product under warranty must be returned
Supplier Information - FIPSE
Note:
No
Product Availability Class:
Only for warranty purposes. Not available for normal sales
Lead Time:
1 day
Country of Origin:
Sweden
Supplier Information - FISER001
Configuration Only:
No
Country of Origin:
Sweden
Criticality:
No
Lead Time:
0 day
Made To Order:
No
Note:
No
Product Availability Class:
Only for warranty purposes. Not available for normal sales
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
FISER001EXPU
Storage Location:
4014
Warranty Return:
Product under warranty must be returned
Supplier Information - FRAUT001
Configuration Only:
No
Country of Origin:
Sweden
Criticality:
No
Lead Time:
1 day
Made To Order:
No
Note:
No
Product Availability Class:
Only for warranty purposes. Not available for normal sales
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
FRAUT001EXPU
Storage Location:
4014
Warranty Return:
Product under warranty must be returned
Supplier Information - GBINS001
Configuration Only:
No
Country of Origin:
Sweden
Criticality:
No
Lead Time:
1 day
Made To Order:
No
Note:
No
Product Availability Class:
Only for warranty purposes. Not available for normal sales
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
GBINS001EXPU
Storage Location:
4014
Warranty Return:
Product under warranty must be returned
Supplier Information - GRABB001
Configuration Only:
No
Country of Origin:
Sweden
Criticality:
No
Lead Time:
1 day
Made To Order:
No
Note:
No
Product Availability Class:
Only for warranty purposes. Not available for normal sales
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
GRABB001EXPU
Storage Location:
4014
Warranty Return:
Product under warranty must be returned
Supplier Information - INABBRLC
Configuration Only:
No
Country of Origin:
Sweden
Criticality:
No
Lead Time:
1 day
Made To Order:
No
Note:
No
Product Availability Class:
Only for warranty purposes. Not available for normal sales
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
INABBRLCEXPU
Storage Location:
4014
Warranty Return:
Product under warranty must be returned
Supplier Information - ITIND002
Configuration Only:
No
Country of Origin:
Sweden
Criticality:
No
Lead Time:
1 day
Made To Order:
No
Note:
No
Product Availability Class:
Only for warranty purposes. Not available for normal sales
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
ITIND002EXPU
Storage Location:
4014
Warranty Return:
Product under warranty must be returned
Supplier Information - NLABB021
Configuration Only:
No
Country of Origin:
Sweden
Criticality:
No
Lead Time:
1 day
Made To Order:
No
Note:
No
Product Availability Class:
Only for warranty purposes. Not available for normal sales
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
NLABB021EXPU
Storage Location:
4014
Warranty Return:
Product under warranty must be returned
Supplier Information - NOATDRLC
Configuration Only:
No
Country of Origin:
Sweden
Criticality:
No
Lead Time:
0 day
Made To Order:
No
Note:
No
Product Availability Class:
Only for warranty purposes. Not available for normal sales
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
NOATDRLCEXPU
Storage Location:
4014
Warranty Return:
Product under warranty must be returned
Supplier Information - SGIND002
Configuration Only:
No
Country of Origin:
Sweden
Criticality:
No
Lead Time:
1 day
Made To Order:
No
Note:
No
Product Availability Class:
Only for warranty purposes. Not available for normal sales
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
SGIND002EXPU
Storage Location:
4014
Warranty Return:
Product under warranty must be returned
Supplier Information - TRDMD001
Country of Origin:
Sweden
Criticality:
No
Lead Time:
1 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Note:
No
Product Availability Class:
Only for warranty purposes. Not available for normal sales
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
TRDMD001EXPU
Storage Location:
4014
Supplier Information - USABB251
Country of Origin:
Sweden
Criticality:
No
Lead Time:
1 day
Made To Order:
No
Note:
No
Product Availability Class:
Only for warranty purposes. Not available for normal sales
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
USABB251EXPU
Storage Location:
4014
Warranty Return:
Product under warranty must be returned
Supplier Information - ZATAD021
Configuration Only:
No
Country of Origin:
Sweden
Criticality:
No
Lead Time:
0 day
Made To Order:
No
Note:
No
Product Availability Class:
Only for warranty purposes. Not available for normal sales
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
ZATAD021EXPU
Storage Location:
4014
Warranty Return:
Product under warranty must be returned
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85371091
Popular Downloads
Data Sheet, Technical Information:
Instructions and Manuals:
Instructions and Manuals (Part 2):
Instructions and Manuals (Part 3):
CAD Dimensional Drawing:
Wiring Diagram:
N/A
Dimensions
Product Net Width:
190 mm
Product Net Height:
435 mm
Product Net Depth / Length:
237 mm
Product Net Weight:
8.5 kg
Technical
Rated Operational Voltage:
208 ... 600 V AC
Rated Control Supply Voltage (Us):
100 ... 250 V AC
Rated Control Circuit Voltage (Uc):
24 V DC
Rated Frequency (f):
50/60 Hz

Main Circuit 50 / 60 Hz
Rated Operational Power - In-Line Connection (Pe):
(230 V) 59 kW

(400 V) 110 kW

(500 V) 132 kW
Rated Operational Current - In-Line Connection (Ie):
210 A
Service Factor Percentage:
100 %
Overload Protection:
Built-in electronic overload protection
Integrated Electronic Overload:
Yes
Starting Capacity at Maximum Rated Current Ie:
4xIe for 10s
Ramp Time:
0 ... 30 second [unit of time]

1 ... 30 second [unit of time]
Initial Voltage During Start:
30 ... 70 %
Step Down Voltage Special Ramp:
No %
Current Limit Function:
1.5 ... 7xIe
Switch for Inside Delta Connection:
No
Run Signal Relay:
Yes
By-pass Signal Relay:
Yes
Fault Signal Relay:
Yes
Overload Signal Relay:
Yes
Analog Outputs:
4…20 mA
Signal Indication Completed Start Ramp (LED):
Green
Signal Indication Ready to Start/Standby ON (LED):
Green
Signal Indication Running R (LED):
Green
Signal Indication Ramping Up/Down (LED):
Green
Signal Indication Protection (LED):
Yellow
Signal Indication Fault (LED):
Red
Number of Starts Per Hour at 3.5*Ie for 7 sec. 50% ON Time 50% OFF Time:
10
Communication:
Modbus-RTU
Degree of Protection:
acc. to IEC 60529, IEC 60947-1, EN 60529 Main Terminals IP00
Terminal Type:
Main Circuit: Bars
Connecting Capacity Main Circuit:
Hole Diameter 8.5 mm

Rigid 1/2 x 2.5 ... 70 mm²

Width and Thickness 17.5x5 mm
Connecting Capacity Control Circuit:
Rigid 1 x 2.5 mm²

Rigid 2 x 1.5 mm²
Connecting Capacity Supply Circuit:
Rigid 1 x 2.5 mm²
Tightening Torque:
Control Circuit 0.5 N·m

Main Circuit 28 N·m

Supply Circuit 0.5 N·m
Product Main Type:
PSE210
Function:
Soft start with torque control

Soft start with voltage ramp

Soft stop with torque control

Soft stop with voltage ramp

Kick start

Sequence start

Current limit

Start reverse (external contactors)

Automatic restart

Event log
Protection Function:
Electronic overload protection, EOL; Locked rotor protection; Current underload protection
Technical UL/CSA
Horsepower Rating UL/CSA:
(200 ... 208 V AC) Three Phase 60 Hp

(220 ... 240 V AC) Three Phase 75 Hp

(440 ... 480 V AC) Three Phase 150 Hp

(550 ... 600 V AC) Three Phase 200 Hp
Maximum Operating Voltage UL/CSA:
Main Circuit 600 V
Tightening Torque UL/CSA:
Control Circuit 4.4 in·lb

Main Circuit 247.8

Supply Circuit 4.4 in·lb
Environmental
Ambient Air Temperature:
Operation -25 ... +60 °C

Storage -40 ... +70 °C
Material Compliance
Conflict Minerals Reporting Template (CMRT):
REACH Declaration:
RoHS Information:
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Toxic Substances Control Act - TSCA:
WEEE B2C / B2B:
Business To Business
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
Certificates and Declarations
CQC Certificate:
Declaration of Conformity - CCC:
Declaration of Conformity - CE:
DNV Certificate:
Container Information
Package Level 1 Width:
261 mm
Package Level 1 Depth / Length:
325 mm
Package Level 1 Height:
510 mm
Package Level 1 Gross Weight:
11.2 kg
Package Level 1 EAN:
7320500515020
Package Level 1 Units:
box 1 piece
External Classifications and Standards
Object Classification Code:
Q
ETIM 7:
EC000640 - Soft starter
ETIM 8:
EC000640 - Soft starter
ETIM 9:
EC000640 - Soft starter
eClass:
V11.0 : 27370907
UNSPSC:
39121521
IDEA Granular Category Code (IGCC):
4740 >> Soft starter
Accessories
Filter 12 Products
Identifier Description Type Qty Unit Of Measure
1SDA055016R1 KIT FC Cu 1x240mm2 T5 400 3pcs KIT FC Cu 1x240mm2 T5 400 3pcs 1 piece
1SDA055020R1 KIT FC CuAl 1x240mm2 T5 400 3pcs KIT FC CuAl 1x240mm2 T5 400 3pcs 1 piece
1SFN075107R1000 LW300 Terminal Enlargement LW300 1 piece
1SFA899221R1003 PSLE-300 TERMINAL KIT PSLE-300 1 piece
1SFN075410R1000 LX370 Terminal Extension LX370 1 piece
No downloads available