1SFA896114R7000
 Loading Images..
No label translation
General Information
Global Commercial Alias:
PSR85-600-70
Extended Product Type:
PSR85-600-70
Product ID:
1SFA896114R7000
ABB Type Designation:
PSR85-600-70
EAN:
7320500362631
Catalog Description:
PSR85-600-70 Softstarter - 85 A - 208 ... 600 V AC
Long Description:
The softstarter PSR85-600-70 has a rated maximum operational current of 85 A with an operating voltage span from 208...600 V AC. The rated control voltage is between 100...240 V AC at 50/60 Hz. PSR features a two-phase control soft start and stop through a voltage ramp. It has built-in bypass for easy installation and energy saving. A RUN and a TOR signal is available from a relay output in NO (normally open state). The start/stop ramp and time is easy to set by three potentiometers on the front. PSR is often used in combination with a manual motor starter (MMS) from ABB, so mechanical connection kits are available. Another popular option is Fieldbus communication, which can be enabled by an external adaptor and a Fieldbus plug. The PSR range is our most compact softstarters with basic functionality and values. They are suitable for small three-phase motors with nominal currents from 3...105 A and can manage up to 100 starts per hour. Common applications are, for example, pumps, fans, compressors, and conveyors.
Supplier Information - BRAPR001
Configuration Only:
No
Country of Origin:
Sweden
Criticality:
No
Lead Time:
0 day
Made To Order:
No
Note:
No
Product Availability Class:
Only for warranty purposes. Not available for normal sales
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
BRAPR001EXPU
Storage Location:
4014
Warranty Return:
Product under warranty must be returned
Supplier Information - CHNOR001
Configuration Only:
No
Country of Origin:
Sweden
Criticality:
No
Lead Time:
0 day
Made To Order:
No
Note:
No
Product Availability Class:
Only for warranty purposes. Not available for normal sales
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
CHNOR001EXPU
Storage Location:
4014
Warranty Return:
Product under warranty must be returned
Supplier Information - CLABB001
Configuration Only:
No
Country of Origin:
Sweden
Criticality:
No
Lead Time:
0 day
Made To Order:
No
Note:
No
Product Availability Class:
Only for warranty purposes. Not available for normal sales
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
CLABB001EXPU
Storage Location:
4014
Warranty Return:
Product under warranty must be returned
Supplier Information - CNIAB
Configuration Only:
No
Country of Origin:
China
Made To Order:
No
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
WMSACNURMQ

CSB
Warranty Return:
Product under warranty must be returned
Supplier Information - CNIAB001
Note:
No
Country of Origin:
Sweden
Criticality:
No
Lead Time:
0 day
Made To Order:
No
Product Availability Class:
Only for warranty purposes. Not available for normal sales
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
CNIAB001EXPU
Storage Location:
4014
Supplier Information - COABB001
Country of Origin:
Sweden
Criticality:
No
Lead Time:
0 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Note:
No
Product Availability Class:
Only for warranty purposes. Not available for normal sales
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
COABB001EXPU
Storage Location:
4014
Supplier Information - DEAPRMLC
Configuration Only:
No
Country of Origin:
Sweden
Criticality:
No
Lead Time:
0 day
Made To Order:
No
Note:
No
Product Availability Class:
Only for warranty purposes. Not available for normal sales
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
DEAPRMLCEXPU
Storage Location:
4014
Warranty Return:
Product under warranty must be returned
Supplier Information - DKSER001
Configuration Only:
No
Country of Origin:
Sweden
Criticality:
No
Lead Time:
0 day
Made To Order:
No
Note:
No
Product Availability Class:
Only for warranty purposes. Not available for normal sales
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
DKSER001EXPU
Storage Location:
4014
Warranty Return:
Product under warranty must be returned
Supplier Information - DUABB001
Configuration Only:
No
Country of Origin:
Sweden
Criticality:
No
Lead Time:
0 day
Made To Order:
No
Note:
No
Product Availability Class:
Only for warranty purposes. Not available for normal sales
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
DUABB001EXPU
Storage Location:
4014
Warranty Return:
Product under warranty must be returned
Supplier Information - DUABB003
Configuration Only:
No
Country of Origin:
Sweden
Criticality:
No
Lead Time:
0 day
Made To Order:
No
Note:
No
Product Availability Class:
Only for warranty purposes. Not available for normal sales
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
DUABB003EXPU
Storage Location:
4014
Warranty Return:
Product under warranty must be returned
Supplier Information - EESER001
Configuration Only:
No
Country of Origin:
Sweden
Criticality:
No
Lead Time:
0 day
Made To Order:
No
Note:
No
Product Availability Class:
Only for warranty purposes. Not available for normal sales
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
EESER001EXPU
Storage Location:
4014
Warranty Return:
Product under warranty must be returned
Supplier Information - EGAUT001
Configuration Only:
No
Country of Origin:
Sweden
Criticality:
No
Lead Time:
0 day
Made To Order:
No
Note:
No
Product Availability Class:
Only for warranty purposes. Not available for normal sales
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
EGAUT001EXPU
Storage Location:
4014
Warranty Return:
Product under warranty must be returned
Supplier Information - ESATD001
Configuration Only:
No
Country of Origin:
Sweden
Criticality:
No
Lead Time:
0 day
Made To Order:
No
Note:
No
Product Availability Class:
Only for warranty purposes. Not available for normal sales
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
ESATD001EXPU
Storage Location:
4014
Warranty Return:
Product under warranty must be returned
Supplier Information - FIPSE
Note:
No
Product Availability Class:
Only for warranty purposes. Not available for normal sales
Lead Time:
0 day
Country of Origin:
Sweden
Supplier Information - FISER001
Configuration Only:
No
Country of Origin:
Sweden
Criticality:
No
Lead Time:
0 day
Made To Order:
No
Note:
No
Product Availability Class:
Only for warranty purposes. Not available for normal sales
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
FISER001EXPU
Storage Location:
4014
Warranty Return:
Product under warranty must be returned
Supplier Information - FRAUT001
Configuration Only:
No
Country of Origin:
Sweden
Criticality:
No
Lead Time:
0 day
Made To Order:
No
Note:
No
Product Availability Class:
Only for warranty purposes. Not available for normal sales
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
FRAUT001EXPU
Storage Location:
4014
Warranty Return:
Product under warranty must be returned
Supplier Information - GBINS001
Configuration Only:
No
Country of Origin:
Sweden
Criticality:
No
Lead Time:
0 day
Made To Order:
No
Note:
No
Product Availability Class:
Only for warranty purposes. Not available for normal sales
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
GBINS001EXPU
Storage Location:
4014
Warranty Return:
Product under warranty must be returned
Supplier Information - GRABB001
Configuration Only:
No
Country of Origin:
Sweden
Criticality:
No
Lead Time:
0 day
Made To Order:
No
Note:
No
Product Availability Class:
Only for warranty purposes. Not available for normal sales
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
GRABB001EXPU
Storage Location:
4014
Warranty Return:
Product under warranty must be returned
Supplier Information - INABBRLC
Configuration Only:
No
Country of Origin:
Sweden
Criticality:
No
Lead Time:
0 day
Made To Order:
No
Note:
No
Product Availability Class:
Only for warranty purposes. Not available for normal sales
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
INABBRLCEXPU
Storage Location:
4014
Warranty Return:
Product under warranty must be returned
Supplier Information - ITIND002
Configuration Only:
No
Country of Origin:
Sweden
Criticality:
No
Lead Time:
0 day
Made To Order:
No
Note:
No
Product Availability Class:
Only for warranty purposes. Not available for normal sales
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
ITIND002EXPU
Storage Location:
4014
Warranty Return:
Product under warranty must be returned
Supplier Information - NLABB021
Configuration Only:
No
Country of Origin:
Sweden
Criticality:
No
Lead Time:
0 day
Made To Order:
No
Note:
No
Product Availability Class:
Only for warranty purposes. Not available for normal sales
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
NLABB021EXPU
Storage Location:
4014
Warranty Return:
Product under warranty must be returned
Supplier Information - NOATDRLC
Configuration Only:
No
Country of Origin:
Sweden
Criticality:
No
Lead Time:
0 day
Made To Order:
No
Note:
No
Product Availability Class:
Only for warranty purposes. Not available for normal sales
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
NOATDRLCEXPU
Storage Location:
4014
Warranty Return:
Product under warranty must be returned
Supplier Information - SGIND002
Configuration Only:
No
Country of Origin:
Sweden
Criticality:
No
Lead Time:
0 day
Made To Order:
No
Note:
No
Product Availability Class:
Only for warranty purposes. Not available for normal sales
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
SGIND002EXPU
Storage Location:
4014
Warranty Return:
Product under warranty must be returned
Supplier Information - TRDMD001
Country of Origin:
Sweden
Criticality:
No
Lead Time:
0 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Note:
No
Product Availability Class:
Only for warranty purposes. Not available for normal sales
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
TRDMD001EXPU
Storage Location:
4014
Supplier Information - USABB251
Country of Origin:
Sweden
Criticality:
No
Lead Time:
0 day
Made To Order:
No
Note:
No
Product Availability Class:
Only for warranty purposes. Not available for normal sales
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
USABB251EXPU
Storage Location:
4014
Warranty Return:
Product under warranty must be returned
Supplier Information - ZATAD021
Configuration Only:
No
Country of Origin:
Sweden
Criticality:
No
Lead Time:
0 day
Made To Order:
No
Note:
No
Product Availability Class:
Only for warranty purposes. Not available for normal sales
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
ZATAD021EXPU
Storage Location:
4014
Warranty Return:
Product under warranty must be returned
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85371091
Popular Downloads
Data Sheet, Technical Information:
Instructions and Manuals:
Instructions and Manuals (Part 3):
CAD Dimensional Drawing:
Wiring Diagram:
N/A
Dimensions
Product Net Width:
180 mm
Product Net Height:
220 mm
Product Net Depth / Length:
70 mm
Product Net Weight:
2.1 kg
Technical
Rated Operational Voltage:
208 ... 600 V AC
Rated Control Supply Voltage (Us):
100 ... 240 V AC
Rated Control Circuit Voltage (Uc):
24 V DC
Rated Frequency (f):
50/60 Hz

Main Circuit 50 / 60 Hz
Rated Operational Power - In-Line Connection (Pe):
(230 V) 22 kW

(400 V) 45 kW

(500 V) 55 kW
Rated Operational Current - In-Line Connection (Ie):
85 A
Service Factor Percentage:
100 %
Overload Protection:
Recommended MS495 70 ... 90
Integrated Electronic Overload:
No
Starting Capacity at Maximum Rated Current Ie:
4xIe for 6s
Ramp Time:
0 ... 20 second [unit of time]

1 ... 10 second [unit of time]
Initial Voltage During Start:
40 ... 70 %
Step Down Voltage Special Ramp:
100 ... 60 %
Current Limit Function:
No
Switch for Inside Delta Connection:
No
Run Signal Relay:
Yes
By-pass Signal Relay:
Yes
Fault Signal Relay:
No
Overload Signal Relay:
No
Signal Indication Completed Start Ramp (LED):
Green
Signal Indication Ready to Start/Standby ON (LED):
Green
Signal Indication Running R (LED):
Green
Signal Indication Ramping Up/Down (LED):
Green
Number of Starts Per Hour at 3.5*Ie for 7 sec. 50% ON Time 50% OFF Time:
10
Communication:
FiledBusPlug(Optional)
Degree of Protection:
acc. to IEC 60529, IEC 60947-1, EN 60529 Main Terminals IP10
Terminal Type:
Main Circuit: Bars
Connecting Capacity Main Circuit:
Rigid 1x 10 ... 95 mm²

Rigid 2 x 6 ... 35 mm²
Connecting Capacity Control Circuit:
1 x 0.75 ... 2.5

2 x 0.75 ... 2.5 mm²

Rigid 1 x 0.75 ... 2.5 mm²

Rigid 2 x 0.75 ... 1.5 mm²
Connecting Capacity Supply Circuit:
Rigid 1 x 0.75 ... 2.5 mm²
Tightening Torque:
Control Circuit 0.6 N·m

Main Circuit 8 N·m

Supply Circuit 0.6 N·m
Product Main Type:
PSR85
Function:
Soft start with voltage ramp

Soft stop with voltage ramp
Technical UL/CSA
Horsepower Rating UL/CSA:
(200 ... 208 V AC) Three Phase 25 Hp

(220 ... 240 V AC) Three Phase 30 Hp

(440 ... 480 V AC) Three Phase 60 Hp

(550 ... 600 V AC) Three Phase 75 Hp
Maximum Operating Voltage UL/CSA:
Main Circuit 600 V
Tightening Torque UL/CSA:
Control Circuit 5.3 in·lb

Main Circuit 70.8

Supply Circuit 5.3 in·lb
Environmental
Ambient Air Temperature:
Operation -25 ... +60 °C

Storage -40 ... +70 °C
Material Compliance
Conflict Minerals Reporting Template (CMRT):
REACH Declaration:
RoHS Information:
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Toxic Substances Control Act - TSCA:
WEEE B2C / B2B:
Business To Business
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
Certificates and Declarations
CQC Certificate:
Declaration of Conformity - CCC:
Declaration of Conformity - CE:
Container Information
Package Level 1 Width:
195 mm
Package Level 1 Depth / Length:
86 mm
Package Level 1 Height:
230 mm
Package Level 1 Gross Weight:
2.3 kg
Package Level 1 EAN:
7320500362631
Package Level 1 Units:
box 1 piece
External Classifications and Standards
Object Classification Code:
Q
ETIM 7:
EC000640 - Soft starter
ETIM 8:
EC000640 - Soft starter
ETIM 9:
EC000640 - Soft starter
eClass:
V11.0 : 27370907
UNSPSC:
39121521
IDEA Granular Category Code (IGCC):
4740 >> Soft starter
Accessories
Filter 4 Products
Identifier Description Type Qty Unit Of Measure
1SAM501903R1001 PSR105-MS495 Connection kit PSR105 and MS495 PSR105-MS495 1 piece
1SFA899002R1072 PSLW-72 Terminal Enlargement PSLW-72 1 piece
1SFA896312R1002 PS-FBPA Fieldbus plug kit PS-FBPA 1 piece
1SFA896313R1001 PSR-FAN60-105A FAN PSR-FAN60-105A 1 piece
No downloads available