RC200-10
RC200-10
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

RC200-10

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. External Digital Unit
  5. Arc Guard System
- Show Less..
No label translation
General Information
Extended Product Type:
RC200-10
Product ID:
1SFA664005R2010
EAN:
7320500540428
Catalog Description:
RC200-10 Current Sensor
Long Description:
Open loop current sensor RC200-10 is used together with the CSU-2LV current sensing unit and connected with RJ45 connector. The current sensor uses rogowski coil technology to measure current. The current sensor is specific for CSU-2LV with measurement output of 0,361 V/kA. Coil diameter for bus bar or cable is 200 mm, transducer diameter is 12,4 mm and the cable length of 10 m. The open loop current sensor is assembled with a bayonet holder.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Material Compliance
REACH Declaration:
2AGS2022-006202
RoHS Information:
2AGS2022-006277-RoHS
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
2CMT001035D0902a
Environmental
Ambient Air Temperature:
Operation -30 ... +80 °C

Storage -40 ... +80 °C
Ordering
E-Number (Norway):
4116435
EAN:
7320500540428
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85389099
Dimensions
Product Net Width:
230 mm
Product Net Height:
40 mm
Product Net Depth / Length:
230 mm
Product Net Weight:
0.21 kg
Container Information
Package Level 1 Units:
bag 1 piece
Package Level 1 Width:
300 mm
Package Level 1 Height:
40 mm
Package Level 1 Depth / Length:
425 mm
Package Level 1 Gross Weight:
0.21 kg
Package Level 1 EAN:
7320500540428
Additional Information
Product Main Type:
TVOC-2
Product Name:
Current Sensor
Suitable For:
CSU-2LV
Technical
Connection Type:
RJ45
Function:
Shielded cable
Certificates and Declarations
Data Sheet, Technical Information:
1SFC170001C0201
Declaration of Conformity - CE:
2CMT2020-005896
Instructions and Manuals:
1SFC170020M0201
External Classifications and Standards
ETIM 9:
EC002048 - Current transformer
ETIM 10:
EC002048 - Current transformer
IDEA Granular Category Code (IGCC):
6160 >> Current sensors
UNSPSC:
41111928
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.0 : 27210902
No downloads available
There are no related links available
6.3.0.53655