RC120-05
RC120-05
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

RC120-05

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. External Digital Unit
  5. Arc Guard System
  1. Parts & Services
  2. Medium Voltage Products and Systems
  3. Service
  4. Spares and Consumables
  5. Parts
  6. All Spare Parts (Relays-SWG-CB)
- Show Less..
No label translation
General Information
Extended Product Type:
RC120-05
Product ID:
1SFA664005R1205
EAN:
7320500540398
Catalog Description:
RC120-05 Current Sensor
Long Description:
Open loop current sensor RC120-05 is used together with the CSU-2LV current sensing unit and connected with RJ45 connector. The current sensor uses rogowski coil technology to measure current. The current sensor is specific for CSU-2LV with measurement output of 0,361 V/kA. Coil diameter for bus bar or cable is 120 mm, transducer diameter is 12,4 mm and the cable length of 5 m. The open loop current sensor is assembled with a bayonet holder.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Supplier Information - AETAD009
Country or Territory of Origin:
United Arab Emirates
Lead Time:
0 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
AETAD009EXPU
Supplier Information - BRABB008
Country or Territory of Origin:
Brazil
Lead Time:
0 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
BRABB008EXPU
Supplier Information - CHSEC006
Country or Territory of Origin:
Switzerland
Lead Time:
0 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
CHSEC006EXPU
Supplier Information - DEUTS003
Stocked At Warehouses:
DEUTS003EXPU
Made To Order:
No
Product Sales Status:
Active
Warranty Return:
Product under warranty must be returned
Lead Time:
28 day
Quote Only:
No
Material Compliance
REACH Declaration:
2AGS2022-006202
RoHS Declaration:
2AGS2022-006277-RoHS
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
2CMT001035D0902a
Environmental
Ambient Air Temperature:
Operation -30 ... +80 °C

Storage -40 ... +80 °C
Ordering
E-Number (Norway):
4116430
EAN:
7320500540398
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85389099
Dimensions
Product Net Width:
150 mm
Product Net Height:
40 mm
Product Net Depth / Length:
150 mm
Product Net Weight:
0.18 kg
Container Information
Package Level 1 Units:
bag 1 piece
Package Level 1 Width:
300 mm
Package Level 1 Height:
40 mm
Package Level 1 Depth / Length:
425 mm
Package Level 1 Gross Weight:
0.18 kg
Package Level 1 EAN:
7320500540398
Additional Information
Product Main Type:
TVOC-2
Product Name:
Current Sensor
Suitable For:
CSU-2LV
Technical
Connection Type:
RJ45
Function:
Shielded cable
Certificates and Declarations
Data Sheet, Technical Information:
1SFC170001C0201
Declaration of Conformity - CE:
2CMT2020-005896
Instructions and Manuals:
1SFC170020M0201
External Classifications and Standards
ETIM 9:
EC002048 - Current transformer
ETIM 10:
EC002048 - Current transformer
IDEA Granular Category Code (IGCC):
6160 >> Current sensors
UNSPSC:
41111928
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.0 : 27210902
No downloads available
There are no related links available
6.3.0.53655