Loading Images..
No label translation
General Information
Extended Product Type:
TVOC-2-OP1
Product ID:
1SFA664004R1010
EAN:
7320500382622
Catalog Description:
TVOC-2-OP1 Optical Cable
Long Description:
The TVOC-2-OP1 Optical Cable 1 m connects TVOC-2 to TVOC-2, TVOC-2 to CSU-2 and CSU-2 to CSU-2. The cable it made of optical fiber and sends a light signal between combinations of TVOC-2 and CSU-2.
Supplier Information - AETAD009
Country of Origin:
Sweden
Lead Time:
0 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
AETAD009EXPU
Supplier Information - BRABB008
Country of Origin:
Sweden
Lead Time:
0 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
BRABB008EXPU
Supplier Information - CHSEC006
Country of Origin:
Sweden
Lead Time:
0 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
CHSEC006EXPU
Supplier Information - CZABB004
Lead Time:
35 day
Warranty Return:
Product under warranty must be returned
Stocked At Warehouses:
CZABB004EXPU
Country of Origin:
Sweden
Made To Order:
No
Product Sales Status:
Active
Quote Only:
No
Material Compliance
REACH Declaration:
RoHS Information:
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Toxic Substances Control Act - TSCA:
Environmental
Environmental Information:
Ordering
Order Code US and Canada:
TVOC-2-OP1
E-Number (Finland):
2712016
E-Number (Norway):
4116475
E-Number (Sweden):
2801731
EAN:
7320500382622
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85389099
Dimensions
Product Net Width:
350 mm
Product Net Height:
20 mm
Product Net Depth / Length:
300 mm
Product Net Weight:
0.01 kg
Container Information
Package Level 1 Units:
bag 1 piece
Package Level 1 Width:
300 mm
Package Level 1 Height:
20 mm
Package Level 1 Depth / Length:
350 mm
Package Level 1 Gross Weight:
0.01 kg
Package Level 1 EAN:
7320500382622
Additional Information
Additional Information:
OPTICAL CABLE between two TVOC-2-Arc monitors
Product Main Type:
TVOC-2
Product Name:
Optical Cable
Suitable For:
TVOC-2
Suitable for Product Class:
Arc Monitor
Certificates and Declarations
BV Certificate:
CSA Certificate:
cULus Certificate:
Data Sheet, Technical Information:
Declaration of Conformity - CE:
DNV Certificate:
EAC Certificate:
UL Certificate:
Instructions and Manuals:
Instructions and Manuals (Part 2):
External Classifications and Standards
ETIM 8:
EC002911 - Arc detection system
ETIM 9:
EC002911 - Arc detection and mitigation system
IDEA Granular Category Code (IGCC):
1719 >> Optical fibre cable
Object Classification Code:
B
UNSPSC:
26121607
WEEE Category:
Product Not in WEEE Scope
eClass:
V11.0 : 27142214
No downloads available