TVOC-2-OP05
1SFA664004R1005
7320500382615
TVOC-2-OP05 Optical Cable
The TVOC-2-OP05 Optical Cable 0,5 m connects TVOC-2 to TVOC-2, TVOC-2 to CSU-2 and CSU-2 to CSU-2. The cable it made of optical fiber and sends a light signal between combinations of TVOC-2 and CSU-2.
Sweden (SE)
0 day
No
Product under warranty must be returned
Active
AETAD009EXPU
BRABB008EXPU
CHSEC006EXPU
35 day
CZABB004EXPU
DEUTS003EXPU
21 day
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
2712015
2801729
1 piece
85389099
350 mm
20 mm
300 mm
0.01 kg
bag 1 piece
OPTICAL CABLE between two TVOC-2-Arc monitors
TVOC-2
Optical Cable
Arc Monitor
EC002911 - Arc detection system
EC002911 - Arc detection and mitigation system
B
26121607
Product Not in WEEE Scope
V11.0 : 27142214