CSU-2LV
CSU-2LV
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

CSU-2LV

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. External Digital Unit
  5. Arc Guard System
- Show Less..
No label translation
General Information
Extended Product Type:
CSU-2LV
Product ID:
1SFA664002R5001
EAN:
7320500524923
Catalog Description:
CSU-2LV Current Sensing Unit
Long Description:
Current sensing unit CSU-2LV is an accessory to the Arc Guard System TVOC-2 when dual conditioning of light and current is needed to prevent nuisance tripping of the Arc Guard System. Designed to be used in low voltage applications. Connect 1-4 current sensors RC120... and RC200... to the CSU-2LV to measure L1-L3 and Neutral. Measures wide range of nominal current 0,25... 4 kA and over current 0,25... 12 kA. The unit sends a continuous light to the TVOC-2 while no over current or error occurs. Settings for over current level, warning current level, measured phases etc. are done in the touch screen or through Modbus RTU communication protocol. K1 signal relay is a change-over contact that can be used to signal over current to other system. Combine the CSU-2LV with accessories TVOC-2-OP... to daisy chain several current sensing units and to connect ot TVOC-2 main unit. Rated supply voltage 24... 240 V AC, 24... 250 V DC.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Material Compliance
REACH Declaration:
2AGS2022-006202
RoHS Information:
2AGS2022-006277-RoHS
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Toxic Substances Control Act - TSCA:
2CMT001035D0902a
Environmental
Ambient Air Temperature:
Operation -25 ... +70 °C

Storage -25 ... +85 °C
Ordering
E-Number (Norway):
4116438
EAN:
7320500524923
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85389099
Dimensions
Product Net Width:
155.5 mm
Product Net Height:
141.1 mm
Product Net Depth / Length:
63.8 mm
Product Net Weight:
0.42 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
203 mm
Package Level 1 Height:
126 mm
Package Level 1 Depth / Length:
206 mm
Package Level 1 Gross Weight:
0.58 kg
Package Level 1 EAN:
7320500524923
Additional Information
Product Main Type:
TVOC-2
Product Name:
Current Sensing Unit
Suitable For:
TVOC-2
Technical
Mounting Type:
Wall mounted or DIN
Number of Auxiliary Contacts CO (SPDT):
1
Rated Operational Voltage:
24 ... 240 V AC

24 ... 250 V DC
Terminal Type:
Screw Terminals
Certificates and Declarations
Data Sheet, Technical Information:
1SFC170001C0201
Declaration of Conformity - CE:
1SFC170021D2701
Instructions and Manuals:
1SFC170020M0201
External Classifications and Standards
ETIM 9:
EC001439 - Timer relay
ETIM 10:
EC001440 - Current monitoring relay
IDEA Granular Category Code (IGCC):
5367 >> Control relay
UNSPSC:
39122331
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.0 : 27371605
No downloads available
There are no related links available
6.3.0.53655